AC Reversible Motors & Gear Motors


World K Series Standard Reversible Motors & Gear Motors

World K Reversible Motors

The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These motors come in 1 W (1/750 HP) up to 90 W (1/8 HP) and are available as a round shaft motor only or with a parallel or right angle gearhead.

  • Parallel Shaft, Right-Angle Hollow Shaft and Right-Angle Solid Shaft Worm Gear Motors or Round Shaft Motors
  • Lead Wire or Terminal Box Types
  • Electromagnetic Brake Available
  • Single-Phase 110/115 VAC or Single-Phase 220-230 VAC

AC Reversible Gear Motor Comparison

Product Series

World K Series Reversible AC Gear Motors

Single-Phase Gear Motors - World K Series

Features

Standard Performance
Motor & Gear sold separately
Inch or Metric types

Output Power

1 W (1/750 HP)
3 W (1/250 HP)
6 W (1/125 HP)
15 W (1/50 HP)
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)

Voltage

Single-Phase 110/115 VAC
Single-Phase 220/230 VAC

Gear Types

Parallel Shaft Gear

Right-Angle Solid Shaft Gear

Right-Angle Hollow Shaft Gear

Round Shaft (no Gear)

Available Options

Lead Wire
Electromagnetic Brake

Rated Torque

0.07 to 220 lb-in

Learn More

World K Series Reversible AC Gear Motors

 






©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved