The αSTEP AZ Series Stepper Motor Drivers offer 24/48 VDC input voltage, high functionality and closed loop control. There are no external sensors to buy as the motor and driver complete the system. Available in 3 types; a stored data (network) driver, pulse input driver or pulse input type with RS-485 communications for monitoring. Advanced operation and function control is included through our MEXE02 software (free download). The αSTEP AZ Series (DC Input) can perform quick positioning operations over a short distance without the need for tuning, while providing smooth performance.
*Call for support with SSCNETIII/H or Mechatrolink, 1-800-GO-VEXTA (468-3982)
Stepper Motor Drivers |
Driver |
Motor Types |
Power Supply |
---|---|---|---|
Stored Data (Network) |
Closed Loop, Absolute Encoder AZ Series Stepper Motors |
24/48 VDC |
|
Stored Data (Network) |
Closed Loop, Absolute Encoder AZ Series Stepper Motors |
24/48 VDC |
|
Stored Data (Network) |
Closed Loop, Absolute Encoder AZ Series Stepper Motors |
24/48 VDC |
|
Stored Data (Network) |
Closed Loop, Absolute Encoder AZ Series Stepper Motors |
24/48 VDC |
|
Pulse Input with |
Closed Loop, Absolute Encoder AZ Series Stepper Motors |
24/48 VDC |
|
Pulse Input |
Closed Loop, Absolute Encoder AZ Series Stepper Motors |
24/48 VDC |
|
mini Driver with |
AZD-KREP | Closed Loop, Absolute Encoder AZ Series Stepper Motors |
24/48 VDC |
mini Driver with |
AZD-KRPN | Closed Loop, Absolute Encoder AZ Series Stepper Motors |
24/48 VDC |
mini Driver with |
Closed Loop, Absolute Encoder AZ Series Stepper Motors |
24/48 VDC |
|
mini Driver |
AZD-KRX | Closed Loop, Absolute Encoder AZ Series Stepper Motors |
24/48 VDC |
mini Driver with |
Closed Loop, Absolute Encoder AZ Series Stepper Motors |
24/48 VDC |
|
2-Axis EtherCAT |
Closed Loop, Absolute Encoder AZ Series Stepper Motors |
24/48 VDC |
|
3-Axis EtherCAT |
Closed Loop, Absolute Encoder AZ Series Stepper Motors |
24/48 VDC |
|
4-axis EtherCAT |
Closed Loop, Absolute Encoder AZ Series Stepper Motors |
24/48 VDC |
Driver Type |
Built-in Controller |
Pulse Input with RS-485 Communications |
Pulse Input |
|
I/O Function |
Control via RS-485 Communication |
Up to 31 drivers |
- |
|
|
Max. Input Pulse Frequency |
- |
Line driver output by programmable controller: 1 MHz (when pulse duty is 50%). Open-collector output by programmable controller: 250 kHz (when the pulse duty is 50%) Negative Logic Pulse Input |
|
|
Positioning Data Points |
256 Points |
256 Points* |
|
|
Direct Input |
10 Points |
6 Points |
|
|
Direct Output |
6 Points |
||
|
RS-485 Communication Remote Input |
16 Points |
- |
|
|
RS-485 Communication Remote Output |
16 Points |
- |
|
Setting Tool |
Data Setting Software MEXE02 |
Yes |
||
Position Coordinate Management Method |
Battery-Free Absolute System |
|||
Operation |
Positioning Operation |
Yes |
Yes |
Yes* |
Positioning Push-Motion Operation |
Yes |
Yes |
Yes* |
|
Single-Motion Operation |
Yes |
Yes |
Yes* |
|
Multi-Speed Operation (Continuous Form Connection) |
Yes |
Yes |
Yes* |
|
Loop Operation (Repetitive) |
Yes |
Yes |
Yes* |
|
Event Jump Operation |
Yes |
Yes |
Yes* |
|
Position Control |
Yes |
Yes |
Yes* |
|
Speed Control |
Yes |
Yes |
Yes* |
|
Torque Control |
Yes |
Yes |
Yes* |
|
Push-Motion† |
Yes |
Yes |
Yes* |
|
Return-to-Home Operation |
Yes |
Yes |
Yes |
|
High-Speed Return-to-Home Operation |
Yes |
Yes |
Yes |
|
JOG Operation |
Yes |
Yes |
Yes |
|
Monitoring |
Waveform Monitor |
Yes |
Yes |
Yes |
Overload Detection |
Yes |
Yes |
Yes |
|
Overheat Detection (Motor and Driver) |
Yes |
Yes |
Yes |
|
Position and Speed Information |
Yes |
Yes |
Yes |
|
Temperature Detection (Motor and Driver) |
Yes |
Yes |
Yes |
|
Motor Load Factor |
Yes |
Yes |
Yes |
|
Travel Distance and Integrated Travel Distance |
Yes |
Yes |
Yes |
|
Alarm |
Yes |
Yes |
Yes |
*This can be used by setting with the data setting software MEXE02, if sequential mode is used.
†The push-motion operation cannot be performed with the geared motors or the electrical actuators DGII Series.
"Rated Output" is not listed because αSTEP has no "rated speed". Refer to the graph below to compare rate torque of the αSTEP to Watts of of servo motor's rated output torque.
The stopping accuracy of a typical αSTEP is ±0.05° (under no load), which is equivalent to that of servo motors. The graphs below show the actual measured stopping accuracies when an αSTEP and an AC servo motor were rotated once.
This type executes operations by inputting pulse into the driver. It controls the motor using a positioning module (pulse generator).
This type executes operations by inputting pulses into the driver. Control the motor using a positioning module (pulse generator) that you have obtained yourself. Motor status information (position, speed, torque, alarm, temperature, etc. ) can be checked by using RS-485 communication.
Oriental Motor has developed and patented a compact, low-cost, battery-free mechanical type absolute sensor. The αSTEP AZ Series is available at affordable prices and can contribute to improved productivity and cost reductions.
Mechanical-Type Encoder (No Battery Required)
A mechanical sensor composed of multiple gears is employed. Positioning information is detected by recognizing the angle of the individual gears. As a result, it does not require a battery.
Multiple-Rotation Absolute System*
Absolute position detection is possible with ±900 rotations (1800 rotations) of the motor shaft from the home position.
Positional information is managed mechanically. External sensors such as home sensor and the limit sensor are not needed.
Reduced Cost
Sensor costs and wiring costs can be reduced, allowing for lower system costs.
Simple Wiring
Wiring is simplified and the degree of freedom for equipment design is increased.
Not Affected by Sensor Malfunctions
There is no concern about sensor malfunctions (when operating in environments filled with oil mist or filled with metal pieces due to metal processing), sensor failures or sensor wire disconnections.
Improved Return-to-Home Accuracy
Home position accuracy is increase because the return-to-home operation is performed regardless of any variations in home sensor sensitivity.
Because return-to-home is possible without an external sensor, return-to-home can be performed at high speed without taking the sensor sensitivity into account, allowing for a shortened machine cycle.
Controllability is consolidated across all product groups that contain the αSTEP AZ series.
The αSTEP AZ Series driver uses a standard USB cable to connect to a PC.
The home position can be easily set by pressing a switch on the drivers surface, which is saved by the Mechanical Absolute Encoder. In addition, home setting is possible with the MEXE02 data setting software or external input signal.
Home position is easy to adjust by moving the motor to a desired position manually.
No battery is required thanks to a mechanical-type sensor. Because positioning information is managed mechanically by the Mechanical Absolute Encoder, the positioning information can be preserved, even if the power turns off, or the cable between the motor and the driver is disconnected.
Reduced Maintenance
Because there is no battery that needs replacement, maintenance time and costs can be reduced.
Unlimited Driver Installation Possibilities
Because there is no need to secure space for battery replacement, there are no restrictions on the installation location of the driver, improving the flexibility and freedom of the layout design of the control box.
Safe for Overseas Shipping
Normal batteries will self-discharge, so care must be taken when the equipment requires a long shipping time, such as when being sent overseas. The Mechanical Absolute Encoder does not require a battery, so there is no limit to how long the positioning information is maintained. In addition, there is no need to worry about various safety regulations, which must be taken into consideration when shipping a battery overseas.
Position Holding Even when the Cable between the Motor and Driver is Detached
Positioning information is stored within the Mechanical Absolute Encoder.
*Because the positioning information is stored in the Mechanical Absolute Encoder, the home position must be reset if the motor is replaced.
Unit Setting Wizard
This is a function that allows the traveling amount, speed, etc. to be displayed and input in the designated units. It can be easily set by following the directions displayed on the screen.
Teaching and Remote Operation
Data setting software can be used to perform the home setting and also drive the motor. This can be used for teaching or test drive purposes.
I/O Monitoring
The status of the I/O wired to the driver can be checked on a computer. This can be used for post-wiring I/O checks or I/O checks during operation.
Waveform Monitoring
The operating status of the motor (such as command speed and feedback speed), can be checked by an oscilloscope-like image. This can be used for equipment start-up and adjustment.
Alarm Monitoring
When an abnormality occurs, the details of the abnormality and the solution can be checked. Because the solution can be checked it is possible to respond to abnormalities quickly.
With the built-in controller type, the operating data is set in the driver and is selected and executed from a host system. Host system connection and control are performed with ; I/O, Modbus (RTU) / RS-485 or FA network.
FLEX is the generic name for products that are used for Factory Automation (FA) network control via I/O control, Modbus (RTU) control, or a network converter.
FLEX products enable easy connection, easy control, and reduce the complexity of system configuration.
By using a network converter (sold separately), CC-link, MECHATROLINK or EtherCAT communication are possible. Operating data, parameter settings and operation commands can be input via various communication types. Its ability to accommodate the network being used results in shortened design time.
Sequence control program simplification is possible with the built-in controller type by incorporating output signals for controlling other devices and external input signals, such as sensors.
The built-in controller type driver can set and execute independently, up-to 256 items of operating data, such as motor speed and index length. With the sequential control, it is possible to form a simple system without a master controller. This is ideal for index and return operations or aligned transportation, such as lifespan or durability tests.
Oriental Motor has developed and patented a compact, low-cost, battery-free mechanical type absolute sensor. The AZ Series is available at affordable prices and can contribute to improved productivity and cost reductions.
Mechanical-Type Encoder (No Battery Required)
A mechanical sensor composed of multiple gears is employed. Positioning information is detected by recognizing the angle of the individual gears. As a result, it does not require a battery.
Multiple-Rotation Absolute System
Absolute position detection is possible with ±900 rotations (1800 rotations) of the motor shaft from the home position.
Positional information is managed mechanically. External sensors such as home sensor and the limit sensor are not needed.
Reduced Cost
Sensor costs and wiring costs can be reduced, allowing for lower system costs.
Simple Wiring
Wiring is simplified and the degree of freedom for equipment design is increased.
Not Affected by Sensor Malfunctions
There is no concern about sensor malfunctions (when operating in environments filled with oil mist or filled with metal pieces due to metal processing), sensor failures or sensor wire disconnections.
Improved Return-to-Home Accuracy
Home position accuracy is increase because the return-to-home operation is performed regardless of any variations in home sensor sensitivity.
Controllability is consolidated across all product groups that contain the αSTEP AZ series.
The αSTEP AZ Series driver uses a standard USB cable to connect to a PC.
The home position can be easily set by pressing a switch on the drivers surface, which is saved by the Mechanical Absolute Encoder. In addition, home setting is possible with the MEXE02 data setting software or external input signal.
Home position is easy to adjust by moving the motor to a desired position manually.
No battery is required thanks to a mechanical-type sensor. Because positioning information is managed mechanically by the Mechanical Absolute Encoder, the positioning information can be preserved, even if the power turns off, or the cable between the motor and the driver is disconnected.
Reduced Maintenance
Because there is no battery that needs replacement, maintenance time and costs can be reduced.
Unlimited Driver Installation Possibilities
Because there is no need to secure space for battery replacement, there are no restrictions on the installation location of the driver, improving the flexibility and freedom of the layout design of the control box.
Safe for Overseas Shipping
Normal batteries will self-discharge, so care must be taken when the equipment requires a long shipping time, such as when being sent overseas. The Mechanical Absolute Encoder does not require a battery, so there is no limit to how long the positioning information is maintained. In addition, there is no need to worry about various safety regulations, which must be taken into consideration when shipping a battery overseas.
Position Holding Even when the Cable between the Motor and Driver is Detached
Positioning information is stored within the Mechanical Absolute Encoder.
*Because the positioning information is stored in the Mechanical Absolute Encoder, the home position must be reset if the motor is replaced.
Unit Setting Wizard
This is a function that allows the traveling amount, speed, etc. to be displayed and input in the designated units. It can be easily set by following the directions displayed on the screen.
Teaching and Remote Operation
Data setting software can be used to perform the home setting and also drive the motor. This can be used for teaching or test drive purposes.
I/O Monitoring
The status of the I/O wired to the driver can be checked on a computer. This can be used for post-wiring I/O checks or I/O checks during operation.
Waveform Monitoring
The operating status of the motor (such as command speed and feedback speed), can be checked by an oscilloscope-like image. This can be used for equipment start-up and adjustment.
Alarm Monitoring
When an abnormality occurs, the details of the abnormality and the solution can be checked. Because the solution can be checked it is possible to respond to abnormalities quickly.
A multi-axis driver that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the AZ Series DC input motors and electric actuators. 2-axes, 3-axes and 4-axes driver connections are available.
An ESI file is provided so that EtherCAT-compatible products can be used more easily. For questions about connections to Omron PLCs, please contact OMRON Corporation. An EtherCAT connection guide is available.
The αSTEP AZ Series offers high efficiency, low vibration and incorporates our newly developed Mechanical Absolute Encoder for absolute-type positioning without battery back-up or external sensors to buy. Closed loop performance without hunting or gain tuning. Available with a built-in controller or pulse input driver which substantially reduces heat generation from the motor through the use of high-efficiency technology. Requires αSTEP AZ Series Driver.
The communication protocol of the master controller, Factory Automation (FA) network, is converted to Oriental Motor's own RS-485 communication protocol. Connection to Oriental Motor's network compatible products is completed with one RS-485 communication cable.
*For use with Stored Data (Network) type
The SCX11 is a highly-functional and sophisticated controller equipped with program editing and execution functions. Use the SCX11 as a stored program controller to connect to any of Oriental Motor's standard pulse input drivers. The SCX11 is also able to control the motor via serial communications such as USB, RS-232C and CANopen.
*For use with Pulse Input Type driver.
The MRC01 robot controller supports easy programming and control of in-house designed custom built robots with 3 simple steps: "Initial Setup", "Operating Programming" and "Operational Checking".
The internal driver parameter settings and data settings can be established and changed. They can also be used for speed and I/O monitoring, teaching, and so on.
*For use with Stored Data (Network) type
MEXE02 Data Setting Software.
*A standard USB to mini B cable is used to connect all drive options to the computer (sold by a third party).
These cables are used to link drivers when a built-in controller type is being operated in a multi-drop manner.
*For use with Stored Data (Network) type
General Purpose Cables for Pulse Input with RS-485 Type driver
General-purpose multi-conductor cable which is convenient for connection between the driver and host controller.
*For use with Pulse Input Type driver.
Item |
Applicable Connector |
Length |
CN5 (36 pins) |
3.3 ft. (1 m) |
|
6.6 ft. (2 m) |
To locate product CAD and Operator Manuals please search using the product Item Number.