Oriental Motor, which has set the standard for AC motors, listened and has sought out the next generation in AC motors with the KII Series Single-Phase AC motors. The KII Series also offers the high strength Parallel Shaft type gears that maximize motor performance with simple wiring and flexible mounting options. The KII Series is available from 6 W (1/125 HP) up to 90 W (1/8 HP) with either Imperial or Metric standard output shafts.