FPW Series IP67 Three-Phase Washdown AC Gear Motors

Washdown AC Gear Motors

The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.

Output power is available from 25 W (1/30 HP), 40 W (1/19 HP), 60 W (1/12 HP) up to 90 W (1/8 HP) models.