Speed Control AC Motors & Gear Motors

Speed Control AC Motor Packages

Speed Control AC Motors

The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability.

  • 6 W (1/125 HP) ~ 90 W (1/8 HP)
  • Imperial or Metric Geared Output Shafts
  • Electromagnetic Brake Available
  • Single-Phase 110/115 VAC or Single-Phase 220/230 VAC

Three-Phase AC Motors for Inverters

Three-Phase AC Motors for Inverters

Oriental Motor offers a wide range of Three-Phase motors that can be paired with third-party inverters such as Fuji Electric, Allen Bradley, Lenze AC Tech, Yaskawa and Mitsubishi. Lead wire, terminal box and conduit box types are available in round shaft or parallel shaft and right-angle shaft gearheads.

  • 90 W (1/8 HP) up to 3 HP
  • Parallel Shaft or Right-Angle Shaft Gear Types
  • Round Shaft (no Gear) Types
  • Electromagnetic Brake Available

Inverters / VFD

Inverters / VFD

With its high functionality, compact design, simple operation, built-in network connectivity and global compatibility, the new FRENIC-Mini (C2) elevates the performance of a wide range of devices and equipment--including conveyors, fans, pumps, centrifugal separators, and food processing machines--to give you the system integration, energy efficiency, reduced labor, and lower overall costs you're looking for.

  • For use with 1/8 HP up to 3 HP Three-Phase Motors
  • Single-Phase 115 VAC or 230 VAC input, Three-Phase 230 VAC or Three-Phase 460 VAC input.


 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved