Technical Articles / White Papers

In order for Oriental Motor to be a world leader in motion systems for the last century, we have concentrated on technological advancement and product design improvement. The technical articles available here describe the ideas, concepts, methods and results of some of the research activities undertaken by the Engineers in our factories and R&D Center.


AC Motor Articles

Standard AC Motors & Gear Motors operate by simply connecting a capacitor and supplying power from a commercial power supply. Standard AC Motors & Gear Motors include the basic induction motor and reversible motor. In addition, Oriental Motor offers electromagnetic brake motors, synchronous motors, torque motors and watertight, dust-resistant motors to meet specific application requirements.

  • Standard AC Motor & Gear Motor Overview - an introduction to AC motor technology
  • AC Motor Glossary of Terms
  • Features and Control Technologies of the DSC Series Motor and Speed Controller Package - An "AC motor and speed controller package" is a unit product composed of a robust, single-phase induction motor, and a low noise, long life speed controller. The DSC Series is a new AC Speed Control product. In order to improve ease of use, this product is equipped with an operation panel for monitoring various functions, as well as for digital settings. The new DSC control technology also accomplishes two functions that conventional products cannot; instant reversal of single phase induction motors, and vertical drive by deceleration control (electromagnetic brake type only).
  • Development of KII Series Hypoid Gear Motor - The motor industry was looking for a gear motor that would downsize, reduce loss and provide high torque. This led our company to develop the KII series, right angle gear motor, which is composed of a gear reducer using a hypoid gear and an induction motor.
  • Using a Torque Motor for Winding and Unwinding Type Applications - A torque motor is an excellent product for winding and unwinding type applications. Due to the design of the motor, it reaches full torque at 0 output speed, or locked rotor condition. A torque motor can act as a brake when back driven, or a simple device to provide tension. Depending on the torque setting, the motor will provide tension to the material while taking up slack in the line automatically, essentially matching the line speed.
Questions? We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-GO-VEXTA (468-3982)


 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved