KIIS Series Three-Phase AC Motors & Gear Motors

KIIS Series Three-Phase Induction Motors

KIIS Series Three-Phase AC Motors & Gear Motors

Oriental Motor, which has set the standard for AC motors, listened and has sought out the next generation in AC motors with the KIIS Series Three-Phase AC motors.

The Three-Phase KIIS Series offers an optimally designed, high efficiency next generation Three-Phase motor that incorporates higher strength gears, both Parallel Shaft type and new Hypoid Right Angles type that maximizes the motor performance. The KIIS Series is available from 60 W (1/12 HP) up to 200 W (1/4 HP) and features either a parallel or hypoid pre-assembled gear head.

  • Parallel Shaft and Right-Angle Shaft Gear Motors or Round Shaft (no Gear) Models
  • Imperial or Metric Shaft options
  • Lead Wire or Terminal Box types
  • Three-Phase 200/230 VAC

Product Lineup

Output Power

Type

Gear Type

Output Shaft

Options

Power Supply

Permissible Torque*

60 W (1/12 HP) AC Gear Motors

60 W (1/12 HP)

Lead Wire
Terminal Box

Parallel Shaft

3/4 in. or
18 mm

Electromagnetic
Brake

Three-Phase
200/230 VAC

14 ~ 260 lb-in

1.6 ~ 30 N·m

Round Shaft
(no Gear)

12 mm

49 ~ 58 oz-in

0.35 ~ 0.41 N·m

100 W (1/8 HP) AC Gear Motors

100 W (1/8 HP)

Lead Wire
Terminal Box

Parallel Shaft

3/4 in. or
18 mm

Electromagnetic
Brake

Three-Phase
200/230 VAC

23 ~ 350 lb-in

2.6 ~ 40 N·m

Right-Angle Hollow Shaft

25 mm

26 ~ 610 lb-in

3 ~ 70 N·m

Right-Angle Solid Shaft

22 mm

26 ~ 610 lb-in

3 ~ 70 N·m

Round Shaft
(no Gear)

12 mm

80 ~ 97 oz-in

0.57 ~ 0.69 N·m

200 W (1/4 HP) AC Gear Motor

200 W (1/4 HP)

Terminal Box

Right-Angle Hollow Shaft

30 mm

-

Three-Phase
200/230 VAC

113 ~ 1680 lb-in

12.8 ~ 190 N·m

Right-Angle Solid Shaft

28 mm

113 ~ 1680 lb-in

12.8 ~ 190 N·m

*Torque and Speed vary based on input voltage and frequency, please review product specifications for details.


 

High Performance AC Gear Motors

  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 200 W (1/4 HP)

Parallel Shaft Gear Motor

High Efficiency at a Maximum of 77.8%*

Specialized components and optimal magnetic design are used to make high efficiency three-phase motors with a maximum efficiency of 77.8%*. Motors are fanless, with increased motor output and significant loss reduction.
*200 W (1/4 HP) KIIS Series meets IE4 Standards.

High Efficiency Gear Motors

High Performance

Characteristics have been improved through pursuit of the specifications required for the three-phase motor and a review of the design to create a high-performance motor with little speed reduction even with a large load.

High Performance AC Gear Motors

Power Consumption Reduced by up to 10%

Compared to a conventional 90W product under the same conditions, power consumption is reduced by a maximum of about 10%, contributing to the the equipment's energy savings.

Improved Power Consumption


Increased Motor Output

Output power of 100 W (1/8 HP) in a 90 mm (3.54 in.) frame size is achieved through increased efficiency. An overall length 15mm (0.59 in.) shorter than the conventional product contributes to equipment downsizing.

Downsized Motor

Fanless

With reduced loss, there is less heat generation in the motor, so the cooling fan is no longer needed. With no cooling fan, dust is not blown around.

Fanless Motor


Equipped with an Easy-to-Wire, Slim Body Terminal Box

This new shape of terminal box is designed to make wiring the terminal block easier. It has a slim body, with a cable outlet that can be rotated in 90° increments for 4 possible directions.

Terminal Box Type

IP66-Compliant Drip-Proof Specification

The seal structure for the motor, gearhead and terminal box components has been strengthened. The terminal box type* is compliant with the IP66 degree of protection.

*Excluding installation surface of the round shaft type.

IP66:
The IP indication that shows the watertight and dust-resistant performance are specified under IEC 60529 and IEC 60034-5.

Main Specifications:

  • Material
    Case and terminal box: Aluminum
    Output shaft: S45C
    Screws: Stainless steel (externally facing screws only)
  • Surface Treatment
    Case and terminal box: Painted (excluding installation surface)

Best Characteristics Achieved when Combined with Inverter

Wide Range of Speeds

Speed can be controlled over a wide range using an inverter, from 3~120 Hz*. Also, with improved characteristics, high torque can be exerted even at low speeds.

Wide Speed Range

Improved Speed Stability

Because it is a high-performance motor with little speed reduction even with a large load, stabilized speed control is possible.

Speed Stability

Handles High-Speed Rotation (Round shaft type)

Creep-free bearings, etc. are used in the round shaft type and components capable of handling high-speed rotation have been selected and designed for inverter control.

Round Shaft type


Parallel Shaft Combination Type

  • 60 W (1/12 HP)
  • 100 W (1/8 HP)

High Performance AC Gear Motors

High Permissible Torque

The maximum permissible torque has doubled compared to conventional products, thanks to increased gear strength* which provides a torque range that exceeds anything previously offered. Downsizing is also possible by switching the motors used in the past to the KII Series. If a small motor is selected, power consumption can be suppressed and costs can be reduced.

*Triple in 40 W products

Downsizing is possible with the same output torque.

Downsize Motors

Geared motors with twice the permissible torque compared to conventional geared motors and now with higher gear ratios.

High Permissible Torque

High Strength

Permissible overhung load and permissible thrust load have doubled compared to conventional products*. This has been made possible by increasing the case rigidity, adding larger diameter bearings and improved gear strength through heat treatment.

*The same in some products.

High Strength Gears

Permissible overhung load and permissible thrust load have doubled compared to conventional products. (40 W vs. 25 W comparison).

Overhung Load


Long Life

The gearhead ball bearing diameter has increased, resulting in doubling the life of the gearhead (10,000 hours compared to the rated life of 5,000 hours for conventional gearheads). Performing maintenance has decreased as a result of the longer life.

The rated life has doubled compared to conventional products.

Long Life

Quiet

The motor and gearhead noise (meshing sound) has decreased by approximately 6 dB compared to conventional motors. Put into perspective, the noise level has decreased by 50%.

The gearhead noise has been decreased by 6 dB compared to conventional products.

Quiet Operation


Combination Type

The motor and gearhead come pre-assembled and ready to install. Concerns of damage resulting from improper gearhead installation leading to abnormal noise in the shaft are eliminated.

Easy installation thanks to the pre-assembled motor and gearhead.

Combination Type Gear Motor

High Gear Ratio

Decimal gearheads were once required for gear ratios above 1:180. Now a single gearhead is available (up to 1:360), saving space and reducing components and costs.

No decimal gearhead is required, allowing the total length to be shortened.

Decimal Gear

Tap Output Shaft

An end tap has been integrated into the tip of the output shaft of gearheads, with a rated output power of 25 W (1/30 HP) and higher. The tap can be used to prevent pulleys and other transmission mechanisms from slipping.

Tap Shaft

Right-Angle Hollow Shaft and Parallel Shaft Gears

  • 100 W (1/8 HP)
  • 200 W (1/4 HP)

Right-Angle Shaft Gear Motor

The right-angle geared type provides high strength through the use of hypoid gears and an integral structure of the motor and gears.

Right-Angle Gear Structure

Right-Angle Torque

High Permissible Load


Benefits of Using the Right-Angle Geared Type

Conveyor Motor
Space Saving

Hollow Shaft Gear Conveyor

Because the output shaft of the gear is vertically in the middle of the installation surface, it is possible to change the installation direction horizontally. Installation to suit the equipment can be selected.

Right-Angle Gear Mounting


Electromagnetic Brake Type

  • 60 W (1/12 HP)
  • 100 W (1/8 HP)

Brake Motor

These motors have a "power off" activated type electromagnetic brake to hold the load in position when the power is cut off.

Ideal for Applications Required Load Holding

This configuration is ideal for vertical applications where the load must be held.

Vertical Application

 

Inverter / VFD

Inverter

With its high functionality, compact design, simple operation, built-in network capabilities and global compatibility, the new FRENIC-Mini (C2) elevates the performance of a wide range of devices and equipment--including conveyors, fans, pumps, centrifugal separators, and food processing machines--to give you the system integration, energy efficiency, reduced labor, and lower overall costs you're looking for.

  • Single-Phase 115 VAC or 230 VAC input, Three-Phase 230 VAC or Three-Phase 460 VAC input.

 

Torque Arm

Torque Arm

The torque arm serves as an anti-rotation guide for the gearhead when a right-angle hollow-shaft type gearhead is mounted on the shaft of a connected device.

Motor Size

Item

100 W (1/8 HP)

SOT5A

200 W (1/4 HP)

SOT7A

 

Flexible Couplings

These products are clamp type couplings used to connect a motor or gearhead shaft to the shaft of the equipment.

 

Mounting Bracket

Mounting Bracket

This is an aluminum die cast mounting bracket for geared motors.

Long, horizontal holes make it easy to make fine adjustments during installation.


CR Circuit for Surge Suppression

CR Circuit for Surge Suppression

This product is used to protect the contacts of a relay or switch used in the forward/reverse circuit section or the instantaneous stop circuit section of a motor.

 

System Configuration

System Configuration


CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Downloads


Videos

Right-Angle Gearheads

KIIS Gear Motors

Packaging Application

Injection Application

Labeling Application

Inverter / VFD
Cooling Fans

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved