KIIS Series Three-Phase Gear Motors for Inverters

KIIS Series Three-Phase Induction Motors

KIIS Series Three-Phase Gear Motors for Inverters

Oriental Motor, which has set the standard for AC motors, listened and has sought out the next generation in AC motors with the KIIS Series Three-Phase AC gear motors.

The Three-Phase KIIS Series offers an optimally designed, high efficiency next generation three-phase gear motor that incorporates higher strength gears that maximize the motor performance.

  • Parallel Shaft or Right-Angle Gear Motors or Round Shaft (no Gear) Models
  • Imperial or Metric Shaft options
  • Lead Wire or Terminal Box types
  • Three-Phase 220/230, 380/415 VAC

AC Gear Motor Lineup

Output Power

Type

Gear Type

Output Shaft

Options

Power Supply

Permissible Torque*

100 W (1/8 HP) AC Gear Motors

100 W (1/8 HP) AC Gear Motor

Lead Wire
Terminal Box

Parallel Shaft
(Standard, Stainless Steel)

3/4 in. or
18 mm

Electromagnetic
Brake

Three-Phase
220/230/240 VAC

23 ~ 350 lb-in

2.6 ~ 40 N·m

Round Shaft
(no Gear)

12 mm

80 ~ 97 oz-in

0.57 ~ 0.69 N·m

Lead Wire

Right-Angle Hollow Shaft Gear

15 mm

-

Three-Phase
220/230/240 VAC

36 ~ 470 lb-in

4.1 ~ 53.9 N·m

Right-Angle Solid Shaft Gear

18 mm

36 ~ 470 lb-in

4.1 ~ 53.9 N·m

Terminal Box

Right-Angle Hollow Shaft Gear

15 mm

-

Three-Phase
220/230/240 VAC

36 ~ 470 lb-in

4.1 ~ 53.9 N·m

200 W (1/4 HP) AC Gear Motors

200 W (1/4 HP) AC Gear Motors

Terminal Box

Parallel Shaft

22 mm

-

Three-Phase
220/240 VAC

Three-Phase
380/415 VAC

53 ~ 610 lb-in

5.1 ~ 70 N·m

Round Shaft
(no Gear)

14 mm

160 ~ 191 oz-in

1.13 ~ 1.35 N·m

Right-Angle Hollow Shaft Gear

25 mm

36 ~ 530 oz-in

4.1 ~ 60 N·m

*Torque and Speed vary based on input voltage and frequency, please review product specifications for details.


 

High Performance AC Gear Motors

  • 100 W (1/8 HP)
  • 200 W (1/4 HP)

Parallel Shaft Gear Motor

High Efficiency at a Maximum of 77.8%*

Specialized components and optimal magnetic design are used to make high efficiency three-phase motors with a maximum efficiency of 77.8%*. Motors are fanless, with increased motor output and significant loss reduction.
*200 W (1/4 HP) KIIS Series meets IE4 Standards.

High Efficiency Gear Motors

High Performance

Characteristics have been improved through pursuit of the specifications required for the three-phase motor and a review of the design to create a high-performance motor with little speed reduction even with a large load.

High Performance AC Gear Motors

Power Consumption Reduced by up to 10%

Compared to a conventional 90W product under the same conditions, power consumption is reduced by a maximum of about 10%, contributing to the the equipment's energy savings.

Improved Power Consumption


Increased Motor Output

Output power of 100 W (1/8 HP) in a 90 mm (3.54 in.) frame size is achieved through increased efficiency. An overall length 15mm (0.59 in.) shorter than the conventional product contributes to equipment downsizing.

Downsized Motor

Fanless

With reduced loss, there is less heat generation in the motor, so the cooling fan is no longer needed. With no cooling fan, dust is not blown around.

Fanless Motor


Equipped with an Easy-to-Wire, Slim Body Terminal Box

This new shape of terminal box is designed to make wiring the terminal block easier. It has a slim body, with a cable outlet that can be rotated in 90° increments for 4 possible directions.

Terminal Box Type

IP66-Compliant Drip-Proof Specification

The seal structure for the motor, gearhead and terminal box components has been strengthened. The terminal box type* is compliant with the IP66 degree of protection.

*Excluding installation surface of the round shaft type.

IP66:
The IP indication that shows the watertight and dust-resistant performance are specified under IEC 60529 and IEC 60034-5.

Main Specifications:

  • Material
    Case and terminal box: Aluminum
    Output shaft: S45C
    Screws: Stainless steel (externally facing screws only)
  • Surface Treatment
    Case and terminal box: Painted (excluding installation surface)

Best Characteristics Achieved when Combined with Inverter

Wide Range of Speeds

Speed can be controlled over a wide range using an inverter, from 3~120 Hz*. Also, with improved characteristics, high torque can be exerted even at low speeds.

Wide Speed Range

Improved Speed Stability

Because it is a high-performance motor with little speed reduction even with a large load, stabilized speed control is possible.

Speed Stability

Handles High-Speed Rotation (Round shaft type)

Creep-free bearings, etc. are used in the round shaft type and components capable of handling high-speed rotation have been selected and designed for inverter control.

Round Shaft type


Parallel Shaft Type

Parallel Shaft Structure

Increased Torque

High Permissible Load

 


High Strength

Permissible overhung load and permissible thrust load have doubled compared to conventional products*. This has been made possible by increasing the case rigidity, adding larger diameter bearings and improved gear strength through heat treatment.

*The same in some products.

High Strength Gears

Permissible overhung load and permissible thrust load have doubled compared to conventional products. (40 W vs. 25 W comparison).

Overhung Load


Long Life

The gearhead ball bearing diameter has increased, resulting in doubling the life of the gearhead (10,000 hours compared to the rated life of 5,000 hours for conventional gearheads). Performing maintenance has decreased as a result of the longer life.

The rated life has doubled compared to conventional products.

Long Life

Quiet

The motor and gearhead noise (meshing sound) has decreased by approximately 6 dB compared to conventional motors. Put into perspective, the noise level has decreased by 50%.

The gearhead noise has been decreased by 6 dB compared to conventional products.

Quiet Operation


High Gear Ratio

Decimal gearheads were once required for gear ratios above 1:180. Now a single gearhead is available (up to 1:360), saving space and reducing components and costs.

No decimal gearhead is required, allowing the total length to be shortened.

Decimal Gear

Tap Output Shaft

An end tap has been integrated into the tip of the output shaft of gearheads, with a rated output power of 25 W (1/30 HP) and higher. The tap can be used to prevent pulleys and other transmission mechanisms from slipping.

Tap Shaft

IP66 Stainless Steel Shaft Type

  • 100 W (1/8 HP)

Motors with terminal box conforming to IP66 rating for degree of protection.

IP66 Parallel Shaft Gear

Right-Angle Hypoid Gearhead

  • 100 W (1/8 HP)
  • 200 W (1/4 HP)

Right-Angle Hypoid Gear JH Gearhead

Motors with terminal box conforming to IP66 rating for degree of protection.

Right-Angle Hollow Shaft JH Gear


The Right-Angle Hypoid Gearhead uses an output shaft made of stainless steel, which has excellent rust and corrosion resistance.

Right-Angle Hypoid Gear with Stainless Steel Shaft

Right-Angle Hollow Shaft GV Gear

The right-angle gearhead adopts a hypoid gear, and a high-strength gear is arranged to increase the strength.

Right-Angle Gear

 

 

Electromagnetic Brake Type

  • 100 W (1/8 HP)

Brake Motor

These motors have a "power off" activated type electromagnetic brake to hold the load in position when the power is cut off.

Ideal for Applications Required Load Holding

This configuration is ideal for vertical applications where the load must be held.

Vertical Application

 

Performance Examples with Fuji Mini

100 W (1/8 HP)

Speed - Torque

200 W (1/4 HP)

Speed - Torque

 

 

Performance Examples with Rockwell PowerFlex

100 W (1/8 HP)

Performance

200 W (1/4 HP)

Speed - Torque

 

 

Performance Examples with Omron MX2

100 W (1/8 HP)

Speed - Torque

200 W (1/4 HP)

Speed - Torque

 

 

Performance Examples with Lenze

100 W (1/8 HP)

Speed - Torque

200 W (1/4 HP)

Speed - Torque

 

 

Inverter / VFD

Inverter

With its high functionality, compact design, simple operation and global compatibility, the new FRENIC-Mini (C2) elevates the performance of a wide range of devices and equipment--including conveyors, fans, pumps, centrifugal separators, and food processing machines--to give you the system integration, energy efficiency, reduced labor, and lower overall costs you're looking for.

  • Single-Phase 115 VAC or 230 VAC input, Three-Phase 230 VAC or Three-Phase 460 VAC input.

 

CR Circuit for Surge Suppression

CR Circuit for Surge Suppression

This product is used to protect the contacts of a relay or switch used in the forward/reverse circuit section or the instantaneous stop circuit section of a motor.

 

Flexible Couplings

These products are clamp type couplings used to connect a motor or gearhead shaft to the shaft of the equipment.

 

Mounting Bracket

Mounting Bracket

This is an aluminum die cast mounting bracket for geared motors.

Long, horizontal holes make it easy to make fine adjustments during installation.

 

Torque Arm

Torque Arm

A torque arm acts as an anti-spin mechanism when a right-angle shaft, hollow hypoid JH gear is installed to prevent gearheads from rotating due to reactive force from shafts being driven.


Output Power

Item

100 W (1/8 HP)

TAF2S-15-NS

200 W (1/4 HP)

SOT6


System Configuration

System Configuration


CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Downloads




©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved