Three-Phase Speed Control Motors & Gear Motors for Inverters


100 W & 200 W (1/4 HP) Global Standard, High Power

KIIS Series Three-Phase AC Gear Motors

 

KIIS Series Three-Phase AC Gear Motors

  • 100 W (1/8 HP) to 200 W (1/4 HP)
  • Parallel Shaft, Right-Angle Solid, Right-Angle Hollow Shaft Gear Motors or Round Shaft (no Gear) Type
  • Electromagnetic Brake Available
  • Imperial or Metric Output Shafts
  • Three-Phase 200-230 VAC

200 W (1/4 HP) Compact, High Power

BH Series Three-Phase AC Gear Motors

 

BH Series Three-Phase AC Motors & Gear Motors

  • 200 W (1/4 HP)
  • Parallel Shaft, Right-Angle (Hypoid) Solid, Right-Angle (Hypoid) Hollow Shaft Gear Motors or Round Shaft (no Gear) Type
  • Electromagnetic Brake Available
  • Three-Phase 200-230 VAC

90 W IP67 Washdown

FPW Series Three-Phase Washdown Motors

 

FPW Series Three-Phase AC Motors & Gear Motors

  • 90 W (1/8 HP)
  • Parallel Shaft Gear Motors
  • Three-Phase 200/220/230 VAC

1/2 HP ~ 3 HP High Power

Brother Gearmotors Threee-Phase AC Gear Motors

 

Brother Gearmotors Three-Phase AC Gear Motors

  • 400 W (1/2 HP) up to 3 HP
  • Parallel Shaft Helical (Foot Mount or Flange Mount), Right-Angle (Hypoid) Hollow Shaft and Right Angle (Hypoid) Solid Shaft Gear Types
  • IP65 Type & Electromagnetic Brake Available
  • Three-Phase 208/230/460 VAC

Product Comparison

Product Series

KIIS Series Three-Phase AC Motors

BH Series Three-Phase AC Motors

FPW Series Three-Phase IP67 AC Motors

Brother Gearmotors Three-Phase AC Motors

Three-Phase Gear Motors - KIIS Series

 

Three-Phase Gear Motors - BH Series

 

Three-Phase Gear Motors - World K Series

 

Three-Phase Gear Motors - Brother Gearmotors

 

Output Power

100 W (1/8 HP)
200 W (1/4 HP)

200 W (1/4 HP)

90 W (1/8 HP)

400 W (1/2 HP)
1 HP
2 HP
3 HP

Voltage

Three-Phase 200-230 VAC

Three-Phase 200-230 VAC

Three-Phase 200/220/230 VAC

Three-Phase 208/230/460 VAC

Gear Types

Parallel Shaft Gear

Parallel Shaft Gear

Right-Angle (Hypoid)
Solid Shaft Gear

Right-Angle (Hypoid)
Hollow Shaft Gear

Round Shaft (no Gear)

Parallel Shaft Gear

Parallel Shaft (Helical) Gear
(Foot or Flange Mount)

Right-Angle (Hypoid)
Solid Shaft Gear

Right-Angle (Hypoid)
Hollow Shaft Gear

Available Options

Electromagnetic Brake

Electromagnetic Brake

IP67 Rated

IP65 Type
Electromagnetic Brake

Rated Torque

5 to 1,680 lb-in

11.25 to 530 lb-in

12.3 to 260 lb-in

81 to 11,188 lb-in

Learn More

KIIS Series Three-Phase AC Motors

BH Series Three-Phase AC Motors

FPW Series Three-Phase IP67 AC Motors

Brother Gearmotors Three-Phase AC Motors

Videos

Right-Angle Gearheads

KIIS Gear Motors

Washdown Motor Application

FPW Series Product Demo

Injection Application

Inverters
Technical Articles



 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved