Washdown AC Gear Motors


Single-Phase IP67 Washdown Gear Motors - FPW Series

Single-Phase Washdown Motors - FPW Series

The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.

Output power is available from 25 W (1/30 HP), 40 W (1/19 HP), 60 W (1/12 HP) up to 90 W (1/8 HP) models.

  • Parallel Shaft Gear Motors
  • Single-Phase 110/115 VAC or Single-Phase 220/230 VAC


Three-Phase IP67 & IP65 Washdown Gear Motors

Three-Phase IP67 & IP65 Gear Motors

Washdown AC induction gear motors ideal for applications where they are splashed with water.

  • IP67 Rated (25 W up to 90 W) or IP65 Rated (400 W up to 3 HP)
  • Parallel Shaft or Right-Angle Shaft Gear Types
  • Three-Phase 200/220/230 VAC or Three-Phase 208/230/460 VAC

 




Videos

Washdown Motor Application

FPW Series Product Demo

IP55 Splash Proof Axial Fans
Technical Articles



 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved