Industrial Fan Application - Forced Air Cooling

Cooling Applications - Forced Air Cooling

Centrifugal Fans / Blowers maximize static pressure to provide concentrated airflow in one defined direction. These blowers can be used in a fixed position or mounted on moving parts, and are optimal for local cooling.

Applicable Products


Cooling with Centrifugal Fans / Blowers

Type

Features

Centrifugal Blowers

Centrifugal fans / blowers offering high static pressures are suitable for the air-blow cooling of motors and other parts during operation.

 

For more information on this or a related application call 1-800-GO-VEXTA (1-800-468-3982) or visit our online Motor Sizing Tools section.


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube