Industrial Fan Application - Fan Rack

Cooling Applications - Fan Rack

Axial Fans use a propeller to create a flow of air in the direction of the axis of rotation. Because they create a large airflow, axial fans are optimal for a wide variety of cooling and other airflow needs.

Applicable Products


Cooling with Axial Flow Fans

Type

Features

Axial Flow Fans

The large air flow of Axial Flow Fans is suitable for ventilation and cooling inside electronic devices.

 

For more information on this or a related application call 1-800-GO-VEXTA (1-800-468-3982) or visit our online Motor Sizing Tools section.


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube