Industrial Fan Application - Heat Sink for Electronic Equipment

Cooling Applications - Heat Sink for Electronic Equipment

Cross flow fans employ a specifically designed blade to create parallel air movement that reaches even distant objects in a wide, uniform pattern. These fans provide right-angle airflow and rectangular shape, allowing for installation in corners and space savings in applications such as circuit board cooling and air curtains.

Applicable Products


Cooling with Cross Flow Fans

Type

Features

Cross Flow Fans

Cross Flow Fans are suitable for air-blow cooling of long and thin spaces, such as where electronic devices are installed.

 

For more information on this or a related application call 1-800-GO-VEXTA (1-800-468-3982) or visit our online Motor Sizing Tools section.


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube