Motor Application - Linear Positioning

Linear - Positioning

For applications requiring precise linear movement and positioning Oriental Motor offers a wide range of linear motion products. The compact linear actuators provide accurate positioning and speed. The linear slides and cylinders provide advanced linear motion functionality in an easy to use linear motion solution.

Applicable Products

Online Motor Sizing Tools! Click here to size this application.

Linear Actuators

When automated equipment is designed, various factors must be taken into consideration including the production line layout, installation environment, ease of maintenance, configuration of electrical wiring and control system, and so on. This means many man-hours are needed to select the motor and other mechanical components and create a parts list, drawings, operating manuals, and the like. Use of linear actuators can reduce this time.

The linear actuators are equipped with a stepper motor offering excellent controllability providing them advantages over hydraulic and pneumatic actuators:

  • The linear actuator is very stable when operated, even at low speeds. It also offers smooth acceleration and deceleration operation.
  • Motions can be programmed with multiple stopping points.
  • With a linear actuator using a stepper motor, adjustment of position and speed can be performed easily using data. Setup change is also simple, all you need to do is change the data.

Type

Features

Compact Linear Actuators

Compact linear actuators feature a stepper motor is integrated with a ball screw. An ideal actuator for pushing and pulling small loads or find-tuning applications.

Construction

Cylinders

Linear actuators - cylinders feature a stepper motor integrated with a linear motion mechanism, which makes the actuator ideal for pushing and pulling a load.

Construction

Linear Slides

Linear Actuators - Linear Slides integrate a motor with a linear motion mechanism, which makes the actuator odeal for transferring loads.

Linear Slides

 

For more information on this or a related application call 1-800-GO-VEXTA (1-800-468-3982) or visit our online Motor Sizing Tools section.

© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube