Motor Application - Up/Down Operation

Linear - Up/Down Operation

Oriental Motor's LS Series of rack & pinion systems provide linear operation for pressing and lifting applications. Available in both horizontal and vertical orientation the rack-and-pinion gearheads are coupled with standard AC compact motors.

Applicable Products

Online Motor Sizing Tools! Click here to size this application.

Linear Motion - Rack & Pinion Systems

Rack & Pinion Linear HeadsA "linear head" or rack & pinion system can generate linear motion simply by combining a standard AC motor.

Linear heads can be combined with a wide range of standard AC motors and also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

Each model comes in two types; horizontal type and vertical type, to allow for mounting in different directions to meet various limitations on installation.


For more information on this or a related application call 1-800-GO-VEXTA (1-800-468-3982) or visit our online Motor Sizing Tools section.


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube