Vapor Removal

Vapor Removal

Centrifugal Fans / Blowers maximize static pressure to provide concentrated airflow in one defined direction. These blowers can be used in a fixed position or mounted on moving parts, and are optimal for removal of vapors through ducts.


Applicable Products

Cleaning with Centrifugal Fans / Blowers

Type

Features

Centrifugal Blowers

Centrifugal fans / blowers offering high static pressures are suitable for quick removal of vapor and gases through ducts

 

Questions? We're Here to Help

Service and Support

 

Business Hours:

Monday to Friday

8:30am EST to 5:00pm PST

 

Sales & Customer Service:

1-800-418-7903

Technical Support:

1-800-GO-VEXTA (468-3982)



©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved