AC Input Brushless DC Motor Speed Control Systems


30 W (1/25 HP) ~ 400 W (1/2 HP) BLE2 Series Brushless DC Gear Motor Speed Control Systems

BLE2 Series Brushless DC Gear  Motor Speed Control Systems

The BLE2 Series features a a compact, high-power and high-efficiency brushless DC gear motor and is combined with an Driver that can be digitally set and controlled via external DC voltage or by the front panel. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.

The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Combination-type Parallel Shaft or Right-Angle Hollow Shaft Geared models are available in IP66 rated versions. Featuring 30 W (1/25 HP), 60 W (1/12 HP), 120 W (1/6 HP), 200 W (1/4 HP) and 400 W (1/2 HP) output power models.

  • Speed Control Range: 80 ~ 4000 r/min
  • Advanced Performance and Features with Easy to Use Controls
  • Torque Control is Possible
  • Parallel Shaft, Right-Angle Hollow Shaft Gear or Round Shaft (no Gear)
  • Imperial or Metric Shafts Available

30 W (1/25 HP) ~ 400 W (1/2 HP) BMU Series Brushless DC Gear Motor Speed Control Systems

BMU Series Brushless DC Gear  Motor Speed Control Systems

The BMU Series features a compact, high-power and high-efficiency brushless DC gear motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.

The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Combination-type Parallel Shaft or Right-Angle Hollow Shaft Geared models are available in standard and IP65/IP66 rated versions. Featuring 30 W (1/25 HP), 60 W (1/12 HP), 120 W (1/6 HP), 200 W (1/4 HP) and 400 W (1/2 HP) output power models.

  • Speed Control Range: 80 ~ 4000 r/min
  • Easy Wiring, Easy Set Up and Simple to Use Controls
  • Parallel Shaft, Right-Angle Hollow Shaft Gear or Round Shaft (no Gear)
  • IP65 & IP66 Types Available

30 W (1/25 HP) ~ 400 W (1/2 HP) BXII Series Brushless DC Gear Motor Speed Control Systems

BX II Series Brushless DC Gear Motor Speed Control Systems

The BXII Series brushless DC gear motor and driver packages offer high performance and high function, now up to 4,000 r/min, for a wide range of applications. In addition to highly accurate speed control, the BXII Series offers position control and torque limiting functions. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount. Motor power covers a wide output range from 30 W (1/25 HP) up to 400 W (1/2 HP), including parallel shaft or hollow shaft flat gearheads and for vertical (load holding) applications an electromagnetic brake type. Packages include all necessary cables.

For programming and / or function monitoring the MEXE02 data editing software is available (free download) or use the OPX-2A control module (sold separately).

  • Speed Control Range: 2 ~ 4000 r/min
  • 16 Speed/Position Settings
  • Speed, Positioning and Torque Limiting Control
  • Parallel Shaft, Hollow Shaft Flat Gear or Round Shaft (no Gear)
  • Electromagnetic Brake Type

Brushless DC Motor & Gear Motor Comparison

Product Series

 

BLE2 Series Brushless DC Motors & Gear Motors

BMU Series Brushless DC Motors & Gear Motors

BX II Series Brushless DC Motors & Gear Motors

BLE2 Series Brushless DC Motors

 

 

 

Features

Advanced Performance

Torque Control

Digital Display

Easy-to-Use

Simple Set Up and Wiring

Digital Display

High Performance

Speed, Positioning and Torque Limiting Control

Output Power

30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)
200 W (1/4 HP)
400 W (1/2 HP)

30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)
200 W (1/4 HP)
400 W (1/2 HP)

30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)
200 W (1/4 HP)
400 W (1/2 HP)

Power Supply

Single-Phase 100-120 VAC
Single/Three-Phase 200-240 VAC

Single-Phase 100-120 VAC
Single/Three-Phase 200-240 VAC

Single-Phase 100-120 VAC
Single/Three-Phase 200-240 VAC

Gear Types

Parallel Shaft

Parallel Shaft (Foot Mount)

Parallel Shaft (IP66 Stainless Steel Shaft)

Right-Angle Hollow Shaft (IP66 Stainless Steel Shaft)

Round Shaft (no Gear)

Parallel Shaft

Parallel Shaft (Foot Mount)

Parallel Shaft (IP66 Stainless Steel Shaft)

Right-Angle Hollow Shaft (IP66 Stainless Steel Shaft)

Round Shaft (no Gear)

Parallel Shaft

Hollow Shaft Flat

Round Shaft (no Gear)

Available Options

IP66 Types

IP65/IP66 Types

Electromagnetic Brake

# of Speed Settings

16 settings 4 settings 16 settings

Speed Control Range

80 ~ 4000 r/min

80 ~ 4000 r/min

2 ~ 4000 r/min

Rated Torque

0.85 to 5159 lb-in

0.85 to 5159 lb-in

0.89 to 970 lb-in

Learn More

BLE2 Series Brushless DC Motors & Gear Motors

BMU Series Brushless DC Motors & Gear Motors

BX II Series Brushless DC Motors & Gear Motors

Order Literature

BLE2 Series Brochure

BLE2 Series Brushless DC Motor Brochure

 

Brushless DC Motor Videos

BMU Series Brushless DC Motors

Brushless DC Motor Demo

Setting Up the BMU Series

Brushless DC Motor Technical Articles



 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

Order the BLE2 Series Brochure

BLE2 Series Brochure