AC Input Brushless DC Motor Speed Control Systems


30 W (1/25 HP) ~ 400 W (1/2 HP) BLE2 Series Brushless DC Motor (BLDC Motor) Speed Control Systems

BLE2 Series Brushless DC  Motor Speed Control Systems

The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel.

The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Combination-type Parallel Shaft or Right-Angle Hollow Shaft Geared models are available in IP66 rated versions. Featuring 30 W (1/25 HP), 60 W (1/12 HP), 120 W (1/6 HP), 200 W (1/4 HP), 300 W (2/5 HP) and 400 W (1/2 HP) output power models.

  • Speed Control Range: 80 ~ 4000 r/min
  • Advanced Performance and Features with Easy to Use Controls
  • Torque Limit Function
  • Parallel Shaft, Right-Angle Hollow Shaft Gear, Hollow Shaft Flat Gear or Round Shaft (no Gear)
    • H1 Food-Grade Grease-Compatible Gear Motors available
  • IP66 or IP67 Types available
  • Electromagnetic Brake available
  • Imperial or Metric Shafts available

30 W (1/25 HP) ~ 400 W (1/2 HP) BMU Series Brushless DC Motor (BLDC Motor) Speed Control Systems

BMU Series Brushless DC Gear  Motor Speed Control Systems

The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.

The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Combination-type Parallel Shaft or Right-Angle Hollow Shaft Geared models are available in standard and IP65/IP66 rated versions. Featuring 30 W (1/25 HP), 60 W (1/12 HP), 120 W (1/6 HP), 200 W (1/4 HP), 300 W (2/5 HP) and 400 W (1/2 HP) output power models.

  • Speed Control Range: 80 ~ 4000 r/min
  • Easy Wiring, Easy Set Up and Simple to Use Controls
  • Parallel Shaft, Right-Angle Hollow Shaft Gear, Hollow Shaft Flat Gear or Round Shaft (no Gear)
    • H1 Food-Grade Grease-Compatible Gear Motors available
  • IP66 & IP67 Types Available

30 W (1/25 HP) ~ 400 W (1/2 HP) BXII Series Brushless DC Motor (BLDC Motor) Speed Control Systems

BX II Series Brushless DC Motor Speed Control Systems

The BXII Series brushless DC motor and driver packages offer high performance and high function, now up to 4,000 r/min, for a wide range of applications. In addition to highly accurate speed control, the BXII Series offers position control and torque limiting functions. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount. Motor power covers a wide output range from 30 W (1/25 HP) up to 400 W (1/2 HP), including parallel shaft or hollow shaft flat gearheads and for vertical (load holding) applications an electromagnetic brake type. Packages include all necessary cables.

For programming and / or function monitoring the MEXE02 data editing software is available (free download) or use the OPX-2A control module (sold separately).

  • Speed Control Range: 2 ~ 4000 r/min
  • 16 Speed/Position Settings
  • Speed, Positioning and Torque Limiting Control
  • Parallel Shaft, Hollow Shaft Flat Gear or Round Shaft (no Gear)
  • Electromagnetic Brake Type

30 W (1/25 HP) ~ 120 W (1/6 HP) BLE Series Brushless DC Motor (BLDC Motor) Speed Control Systems

BLE Series Brushless DC  Motor Speed Control Systems

The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package with RS-485 Communication Type. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.

  • Speed Control Range: 80 ~ 4000 r/min
  • Advanced Performance and Features with Easy to Use Controls
  • Single-Phase 100-120, 200-240 or Three-Phase 200-240 VAC
  • RS-485 Communication Type Driver
  • Torque Limit Function
  • Parallel Shaft, Hollow Shaft Flat Gear or Round Shaft (no Gear)
  • Electromagnetic Brake Type Available


Brushless DC Motor Comparison

Product Series

 

BLE2 Series Brushless DC Motors (AC Input)

BMU Series Brushless DC Motors (AC Input)

BX II Series Brushless DC Motors (AC Input)

BLE Series Brushless DC Motors (AC Input)

BLE2 Series Brushless DC Gear Motors

BMU Series Brushless DC Gear Motors

BX II Series Brushless DC Gear Motors

BLE Series Brushless DC Gear Motors

Features

Advanced Performance

Torque Control

Digital Display

4 Speed Setting Methods

Easy-to-Use

Simple Set Up and Wiring

Digital Display

High Performance

Speed, Positioning and Torque Limiting Control

Multiple Speed Setting Methods

RS-485 Type (Built-in Controller Type) Drivers

Torque Limit Function

Output Power

30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)
200 W (1/4 HP)
300 W (2/5 HP)
400 W (1/2 HP)

30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)
200 W (1/4 HP)
300 W (2/5 HP)
400 W (1/2 HP)

30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)
200 W (1/4 HP)
400 W (1/2 HP)

30 W (1/25 HP)
60 W (1/12 HP)
120 W (1/6 HP)

Power Supply

Single-Phase 100-120 VAC
Single/Three-Phase 200-240 VAC

Single-Phase 100-120 VAC
Single/Three-Phase 200-240 VAC

Single-Phase 100-120 VAC
Single/Three-Phase 200-240 VAC

Single-Phase 100-120 VAC
Single-Phase 200-240 VAC
Three-Phase 200-240 VAC

Gear Types

Parallel Shaft

H1 Food-Grade
Parallel Shaft

Parallel Shaft (Foot Mount)

Parallel Shaft (IP66 Stainless Steel Shaft)

Right-Angle Hollow Shaft (IP66 Stainless Steel Shaft)

Hollow Shaft Flat Gear

Round Shaft (no Gear)

Parallel Shaft

H1 Food-Grade
Parallel Shaft

Parallel Shaft (Foot Mount)

Parallel Shaft (IP66 Stainless Steel Shaft)

Right-Angle Hollow Shaft (IP66 Stainless Steel Shaft)

Hollow Shaft Flat Gear

Round Shaft (no Gear)

Parallel Shaft

Hollow Shaft Flat

Round Shaft (no Gear)

Parallel Shaft

Hollow Shaft Flat

Round Shaft (no Gear)

Available Options

Electromagnetic Brake

IP66 or IP67 Types

IP66 or IP67 Types

Electromagnetic Brake

Electromagnetic Brake

IP65 Type

Torque Setting

Yes

-

Yes

Yes
(with Control Module or Support Software)

Monitoring

Yes

-

Yes

Yes
(with Control Module or Support Software)

# of Speed Settings

16 settings

4 settings

16 settings

16 settings
(with Control Module or Support Software)

Speed Control Range

80 ~ 4000 r/min

80 ~ 4000 r/min

2 ~ 4000 r/min

100 ~ 4000 r/min

80 ~ 4000 r/min
(with Control Module or Support Software)

Rated Torque

0.85 to 5159 lb-in

0.85 to 5159 lb-in

0.89 to 970 lb-in

0.85 to 600 lb-in

Learn More

BLE2 Series Brushless DC Motors (AC Input)

BMU Series Brushless DC Motors (AC Input)

BX II Series Brushless DC Motors (AC Input)

BLE Series Brushless DC Motors (AC Input)

 

 





©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved