BLV Series Brushless DC Motors (DC Input)

BLV Series Brushless DC Motor Speed Control Systems

BLV Series Brushless DC Motors (DC Input)

The BLV Series is a high power, compact brushless DC motor and driver package with 200 W (1/4 HP) and 400 W (1/2 HP) motors. Driver input voltages are 24 VDC and 48 VDC respectfully and is equipped to facilitate battery power input. The driver can be controlled via I/O or RS-485 communications. By adding a parallel gearhead or the hollow shaft flat gearhead, output torques can reach 970 lb-in. An electromagnetic brake is offered for vertical or load holding applications.

Extended functions such as 8 speed ranges, torque limiting and monitoring are available through the use of a controller module.

  • 24 or 48 VDC
  • Network Communications (I/O or RS-485)
  • Parallel Shaft, Hollow Shaft Flat Gear or Round Shaft (no Gear)
  • Electromagnetic Brake Available

Brushless DC Motor Lineup

Output Power

Gear Options

Available Options

Power Supply

Rated Torque

Speed Range*

200 W Brushless DC Motors

200 W (1/4 HP) Brushless DC Motors

Parallel Shaft

Electromagnetic Brake

24 VDC

25 ~ 610 lb-in

2.9 ~ 70 N·m

100 ~ 4000 r/min
(80 ~ 4000 r/min*)

Min: 0.5 (0.4*) [200:1]
Max: 600 [5:1]

Hollow Shaft Flat

48 ~ 480 lb-in

5.5 ~ 55.3 N·m

Round Shaft (no Gear)

92 oz-in

0.65 N·m

400 W Brushless DC Motors

400 W (1/2 HP) Brushless DC Motors

Parallel Shaft

Electromagnetic Brake

48 VDC

52 ~ 610 lb-in

5.9 ~ 70 N·m

100 ~ 4000 r/min
(80 ~ 4000 r/min*)

Min: 0.5 (0.4*) [200:1]
Max: 600 [5:1]

Hollow Shaft Flat

48 ~ 970 lb-in

5.5 ~ 110 N·m

Round Shaft (no Gear)

184 oz-in

1.3 N·m

*With OPX-2A Control Module (sold separately).


 

Brushless DC Motors

Wide Speed Control Range and Flat Torque

The maximum motor speed of the BLV Series brushless DC motor is 4000 r/min. The speed control range has also expanded to cover velocities from 100 to 4000 r/min (speed ratio of 50:1; measured at the motor shaft), thus allowing you to program operations at various speeds from low to high.

Wide Speed Range

Slim, Yet Powerful Design

A slim body and high output are two key features of a brushless DC motor. The BLV Series does not disappoint users expecting these attributes. From its space-saving compact body in a frame size of 4.09 in. (104 mm), the BLV produces a high output from 1/4 HP (200 W) up to 1/2 HP (400 W).


No Brushes = No Maintenance

The brushless DC motors do not utilize brushes, which often require replacing and/or maintenance, saving time and cost.

No brushes

Energy Savings

Brushless DC motors use permanent magnets in the rotor. In comparison with an inverter-controlled motor, there is high efficiency and little loss, which means that energy savings is possible.

Equipped with Functions to Facilitate Battery Drive

  • Capable of driving even if the battery voltage is low
  • A warning output notifies when the battery voltage is low

Selectable Dual Control Method

I/O Control System

Operation can be executed easily with I/O control.

I/O Control

I/O Control System

Operating Data & Parameter Settings

Operation Commands (FWD, REV, etc.)

Operation Data

Driver potentiometer, control module (OPX-2A)

I/O

Parameters

Control Module (OPX-2A)

 

RS-485 Communication System

RS-485 communication lets you set operating data and parameters and enter operation commands. A single programmable controller connects up to 31 drivers and provides multi-axis synchronous starting.

The protocol of the RS-485 communication system supports Modbus RTU, allowing it to easily connect with programmable controllers, touch panels and other devices.

RS-485 Communication

RS-485 Control System

Operation Data & 
Parameter Setting

Operation Commands 
(FWD, REV, etc.)

RS-485 communication, control module (OPX-2A)

RS-485 communication, I/O

  • FWD input, REV input and other operation commands can also be controlled from I/O.
  • The test operation function is available with the control module (OPX-2A)
  • The internal potentiometers for Speed, Acceleration/Deceleration and Torque Limiting are still active even when using either the control module (OPX-2A) or RS-485 communication.

Extended Functions with Control Module (sold separately)

Control Module OPX-2A

Functions can be extended and settings shown on a digital display by using a separately sold control module (OPX-2A). It can also be used in RS-485 communication mode.

Functions

Various Displaying Functions

Other Extended Functions

Operating Speed (Setting of gear ratio and speed increasing ratio),

Speed (8 speeds max.)

Torque Limiting Function

Conveyor Transportation Speed, Load Factor,

I/O Signal Assignment Change and Extension

Alarm Code, Alarm History, Warning Code,

Test Operation

Warning History, I/O Monitor

Data Copy

Expansion of Speed Control Range to 80 to 4000 r/min

The digital speed setting function expands the speed control range
to cover 80 to 4000 r/min (speed ratio 50:1).

Expanded Speed Range


Limiting the Motor Output Torque

The motor output torque can be suppressed in accordance with the application and use condition.

Output Torque Control

Multi-Speed Operation up to 8 Speeds is Possible

Using the control module (sold separately), multi-speed operation up to 8 speeds is possible. Speed setting in 1 r/min units as well as separate setting of the acceleration and deceleration time are also possible.

Multi-Speed Operation


Long-Life, Parallel Shaft Gearhead

  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Parallel Shaft Gear Motor

The high-strength gearhead is designed to withstand high-speed revolutions. The rated life of the gearhead is 10000 hours*, which is twice as long as that of our previous gearhead.

Up to 610 lb-in of Torque Possible
[400 W (1/2 HP) Brushless DC Motor with Parallel Shaft Flat Gearhead]


Hollow Shaft Flat Gearhead

  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Hollow Shaft Flat Gear Motor

The output shaft can be coupled directly to your drive shaft without using a coupling. The flexible installation modes, such as installation on either the front or rear face or by using the center shaft, allows you to reduce the size and installation space of your equipment. Since no shaft-coupling parts are needed, the parts cost and assembly man-hours will also decrease.

Up to 970 lb-in of Torque Possible
[400 W (1/2 HP) Brushless DC Motor with Hollow Shaft Flat Gearhead]

Space Saving

Electromagnetic Brake

  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Electromagnetic Brake Motor

Electromagnetic Brake Models Available for Vertical Drive

The motor with an electromagnetic brake enables stable speed control even during vertical drive (gravitational operation). When the power is turned off, the motor stops instantaneously to hold the load in place. The electromagnetic brake is automatically controlled via the driver in accordance with ON/OFF of the operation command signal.

Vertical Drive



Control Module

Control Module

The internal driver parameter settings and data settings can be established and changed. They can also be used for speed and I/O monitoring, teaching, and so on.

 

 

Flexible Connection Cables

Connection / Extension Cables

Use of flexible connection cables is recommended in applications where the cable will be bent and stretched repeatedly.

Packages include a 3m (9.8 ft.) connection cable.

 

Flexible Couplings

Flexible Couplings

These products are clamp type couplings used to connect a motor or gearhead shaft to the shaft of the equipment.


Mounting Bracket

Mounting Brackets

This is an aluminum die cast mounting bracket for geared motors.

Long, horizontal holes make it easy to make fine adjustments during installation.


DIN Rail Mounting Plate

DIN Rail Mounting Plate

DIN Rail installation plate for the driver.

 


RS-485 Communication Cable

RS-485 Cable

RS-485 communication lets you set operating data and parameters and enter operation commands. A single programmable controller connects up to 31 drivers and provides multi-axis synchronous starting.

 

General Purpose Cables

General Purpose Cables

Dedicated 15-conductor cables for connecting the I/O signal and programmable controller. They are high-quality, noise-blocking, double-shielded cables.

Item

Length

CC15D1

3.3 ft. (1 m)

CC15D2

6.6 ft. (2 m)

 

Motor Speed Indicator

Speed Indicator

Used for displaying and checking motor speed.

Motor Speed Indicator

SDM496

DIN Rail Mount

EP11PF


 

External Speed Potentiometer

External Speed Potentiometer

Sets and adjusts the motor's speed. Package includes one potentiometer.

(20 kΩ, 1/4 W and with a linear resistance vs. angle curve)

 

Potentiometer Mounting Plate

Potentiometer Mounting Plate

DIN rail mounting bracket for the external speed potentiometer.

 

System Configuration

System Configuration



CAD / Manual Search

To locate product CAD and Operator Manuals please search using the product Item Number.

Downloads


Videos

BLV Series (Part 1 of 2)

BLV Series (Part 2 of 2)

Cooling Fans

 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved