BLH Series Brushless DC Motors (DC Input)

BLH Series Brushless DC Motors

The BLH Series combines a slim, high-power brushless DC motor with a 24 VDC board-type driver to meet your space-saving needs. Speed control range is 100 to 3000 r/min. Choose from a wide variety offering different outputs of 15 W (1/50 HP), 50 W (1/15 HP) and 100 W (1/8 HP) to meet your specific application.

The BLH Series comes with long-life, high-strength gearheads that can produce up to 600 lb-in of torque.