BX II Series Brushless DC Motors (AC Input)

BXII Series Brushless DC Motors

The BXII Series brushless DC motor and driver packages offer high performance and high function, now up to 4,000 r/min, for a wide range of applications. In addition to highly accurate speed control, the BXII Series offers position control and torque limiting functions. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount. Motor power covers a wide output range from 30 W (1/25 HP) up to 400 W (1/2 HP), including parallel shaft or hollow shaft flat gearheads and for vertical (load holding) applications an electromagnetic brake type. Packages include all necessary cables.

For programming and / or function monitoring the MEXE02 data editing software is available (free download) or use the OPX-2A control module (sold separately).