Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

March 13, 2013 – Oriental Motor Introduces SCX11 Universal Controller

Torrance, CA – ORIENTAL MOTOR USA CORP

SCX11 Universal ControllerOriental Motor is pleased to announce the introduction of the SCX11 Universal Controller, a powerful single axis motion controller and a direct successor to our popular SCX10 controller. Wiring is now even simpler with the use of Phoenix Contact connectors.

The SCX11 Universal Controller is a highly sophisticated controller, equipped with program editing and execution functions and can operate as a stand-alone controller, without a PC or PLC. The SCX11 offers two types of operations; executing sequence operation (stored program function) or direct command operation. For I/O control, 9 general inputs and 4 general outputs are available.

The SCX11 can be used as a stored program controller to connect to any of Oriental Motor's standard pulse input drivers. Up to 100 sequence programs can be stored and with its "Immediate Motion Creator" GUI software (included) the SCX11 is able to control the motor directly via various serial ports such as USB, RS-232C and CANopen.

 

The SCX11's key features are:

  • Phoenix Contact connectors for easy wiring
  • 100 sequence programs can be stored
  • Easy operation with “Immediate Motion Creator” GUI software
  • 5 motor frame sizes
  • USB Port, RS232C and CANopen communication options

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube