Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

March 24, 2015 – Oriental Motor Introduces KII Series Standard AC Motors With New Terminal Box

Torrance, CA – ORIENTAL MOTOR USA CORP

Wiring the Terminal Block is Now Easier than Ever

New KII Series Standard AC Motors With New Terminal BoxOriental Motor USA is proud to introduce our new and improved Terminal Box for our 25 W (1/30 HP) ~ 90 W (1/8 HP) KII Series Standard AC motors. The new terminal box is now standard on all KII and KIIS Series AC motors and was designed to make wiring the terminal block easier. It is slimmer than our conventional products and the cable outlet can be rotated in 90° increments.

The benefits of the KII Series motors includes twice the permissible torque compared to the World K Series and allows for downsizing to save space. Additional key features of the KII Series include higher strength, longer life gears to handle larger permissible loads and quieter operation.

The new terminal box is now standard on all 25 W (1/30 HP) up to 90 W (1/8 HP) single-phase KII Series and 60 W (1/12 HP) and 100 W (1/8 HP) three-phase KIIS Series motors.

 

Visit our web site to learn more about the new KII Series standard AC motors at http://orientalmotor.com/products/ac-motors/kii-series-ac-motors-gear-motors.html

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube