Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

March 30, 2015 Oriental Motor Introduces New DSC Series AC Speed Control Motors

Torrance, CA – ORIENTAL MOTOR USA CORP

A Cost Effective, High Functioning and Easy to Use Closed Loop AC Motor Speed Control Package

New DSC Series AC Speed Control MotorsOriental Motor USA is proud to introduce our newest AC motor Speed Control products, the DSC Series motor and controller package. The DSC Series is a cost effective, high functioning and simple to use closed loop AC Speed Control system that offers easy to use speed control.

Unique to Oriental Motor’s AC Speed Control products is the utilization of single-phase AC power, requiring only single-phase 110/115 VAC or single-phase 220/230 VAC with output power of 6W (1/125HP) up to 90W (1/8HP). A maximum output torque of 350 lb-in can be generated from this compact package. An electromagnetic brake with our new Deceleration Control Function is available to support vertical speed control applications. Motors come standard with the high permissible torque, high strength parallel gear head, with an inch or metric output shaft or a metric round shaft motor only.

The DSC Series programmable controller has the programming functions built into the front face of the controller for simple programming and features a LED readout for monitoring. Up to 20 axes can be controlled from one controller (PLC). A 3m (9.8 ft) cable is also included.

The DSC Series' Key Features are:

  • Compact and cost effective
  • Advanced controller with simple data input and digital indicator built-in
  • Closed loop and feedback for reliable performance
  • Deceleration control function (Electromagnetic brake type only)
  • High torque, long life AC gear motor 6 W (1/125 HP) ~ 90 W (1/8 HP)

Visit our web site to learn more about the new KII Series standard AC motors at http://www.orientalmotor.com/products/ac-motors/dsc-series-ac-motor-gear-motor-speed-control.html

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube