Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

April 7, 2015 Oriental Motor Expands BMU Series Brushless DC Motor Line-up

Torrance, CA – ORIENTAL MOTOR USA CORP

Our Popular Brushless DC Motor and Driver Package Now Offers More Power

200 W (1/4 HP) BMU Series Brushless DC MotorOriental Motor USA is pleased to announce the expansion of our popular BMU Series brushless DC motor and driver package, now including a 200 W (1/4 HP) package. The 200 W (1/4 HP) brushless DC motor is available in round shaft or geared type with inch or metric output shafts. The 200 W (1/4 HP) package is available with 200~240 VAC Single-Phase or Three-Phase input power. Single-Phase versions coming soon.

The new 200 W (1/4 HP) brushless DC motor produces about 50% more starting torque than the 120 W (1/6 HP) motor and about 30% more continuous running torque, creating significant advantages for adoption into larger load application. The flat speed torque “continuous duty” of the 200 W (1/4 HP) motor is now extended to 3,000 r/min, with a total speed torque range of up to 4,000 r/min.

When combined with a gear head, these advantages become even greater with maximum output torque now capable of reaching 610 lb-in (70 N•m).

The 200 W (1/4 HP) BMU Series Brushless DC Motor’s Key Features are:

  • Compact and cost effective
  • Flat speed, “Continuous Duty,” torque
  • Up to 610 lb-in (70 N•m) of maximum output torque
  • Available in round shaft or geared types

Visit our web site to learn more about the new KII Series standard AC motors at http://www.orientalmotor.com/products/brushless-dc-motors/bmu-series-brushless-dc-motors.html

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube