Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

May 14, 2015 – Oriental Motor Introduces New 0.36° Battery-Free, Absolute Sensor Equipped Stepper Motor & Driver Package

Torrance, CA – ORIENTAL MOTOR USA CORP

0.36° Battery-Free, Absolute Sensor Equipped Motor and Driver package

NEW AZ Series Stepper Motor & Driver PackageOriental Motor USA is pleased to introduce our latest technology for advanced positioning applications, the AZ Series 0.36° Battery-Free, Absolute Sensor Equipped Motor and Driver package.

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and incorporates a newly developed Absolute Sensor for absolute-type positioning. The new Absolute Sensor operates autonomously, without additional battery back-up or external sensors to buy. The AZ Series driver offers advanced and powerful operational programing and function control through our MEXE02 software (available as a free download). With no additional sensors, high speed return-to-home or restart without homing is possible and even common repeat move functions can be programed into the driver, saving wiring, lowering costs, increasing throughput and saving controller command functions.   

The AZ Series is offered with built-in controller or pulse input type with single-phase 100-120 VAC, single-phase/three-phase 200-240 VAC or 24/48 VDC input. Round shaft motor only type or four different geared types are available as standard product, including our newest Harmonic Planetary gear (HPG) with a center shaft or flange mount. All cables are included. Packages start from $762.

The AZ Series 0.36° Battery-Free, Absolute Sensor Equipped Stepper Motor & Driver Package Key Features are:

  • NEW battery-free Absolute Sensor for absolute-type positioning
  • No external sensors required
  • Built-in Controller (Stored Data) or Pulse Input Packages
  • Substantial reduction in heat generation
  • Complete package with four types of gearhead types available

Visit our web site to learn more about the new battery-free, absolute sensor AZ Series Stepper Motor and Driver package at www.orientalmotor.com/AZ

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube