Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

June 12, 2015 – Oriental Motor Introduces BXII Series Brushless Motor & Driver Package

Torrance, CA – ORIENTAL MOTOR USA CORP

High-performance brushless DC motor and driver packages with electromagnetic brake and gearing options

NEW BXII Series Brushless Motor & Driver PackageOriental Motor USA is pleased to announce the BXII Series Brushless Motor and Driver Package. The BXII replaces our popular BX Series and now offers an all new driver incorporating a built-in controller with all the features necessary for speed control, position and torque control.

The BXII Series now provides the highest level of speed control, up to 4,000 r/min with a speed regulation of +0.05% and is available from 30 W up to 400 W, in round shaft, parallel shaft gearheads or the hollow shaft flat gearhead and electromagnetic brake options. The new driver features a digital setting directly on the face of the drive to utilize the built-in speed control, positioning or torque limiting functions with no additional control module required.

The new driver can also work in conjunction with our popular MEXE02 software (free download) or if remote programming is required, our standard OPX-2A control module (sold separately) can be utilized. The BXII Series comes standard with a 3m (9.8 ft) cable included.

The parallel geared type produces up to 610 lb-in (70 N·m) of torque and the hollow shaft flat geared type products produces up to 970 lb-in (110 N·m) of torque. The motor and gears come pre-assembled. Packages start from $753 and available to ship in 5 business days.

The BXII Series Brushless Motor and Driver Package Key Features are:

  • Speed control range: 2 ~ 4000 r/min
  • 16 speed/position settings
  • Speed, positioning and torque limiting control
  • Complete package with three types of gearhead types and electromagnetic brake option available

Visit our web site to learn more about the BXII Series Brushless Motor and Driver package at http://orientalmotor.com/products/brushless-dc-motors/bxii-series-brushless-dc-motor-speed-control-systems.html

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia. Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube