Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

August 19, 2013 – Oriental Motor Introduces Our New Global Standard in AC Motor, the KII Series

Torrance, CA – ORIENTAL MOTOR USA CORP

The Performance Has Changed

KII Series AC Induction MotorsOriental Motor is pleased to announce the introduction of our new global standard in geared AC motors, the KII Series. The KII Series geared AC motor offers the highest strength gears that maximize motor performance with a wide selection of output power, increased user-friendliness, wiring and mounting, all at a starting price of $121.00.

The maximum permissible torque has doubled compared to conventional products thanks to increased gear strength (triple in 40 W products), which provides a torque range that exceeds anything previously offered. Down sizing is also possible by switching the motors used in the past to the new KII Series.

Permissible overhung load and permissible thrust load has also doubled compared to conventional products. This has been made possible by increasing the case rigidity, adding larger diameter bearings and improved gear strength through heat treatment. The gearhead ball bearing diameter has also increased, resulting in doubling the life of the gearhead (10,000 hours compared to the rated life of 5,000 hours of conventional gearheads).

The motor and gearhead noise (meshing sound) has decreased by approximately 6 dB compared to conventional motors. Put into perspective, the noise level has decreased by 50%. All KII Series motors and gearheads come pre-assembled saving time and money, and are assembled here in the USA with same day shipping. Available with inch or metric shafts, 6 W (1/125 HP) up to 90 W (1/8 HP) with output torque up to 40 N·m (350 lb-in). Also available with terminal box type.

The KII Series' key features are:

  • Twice the torque as conventional geared AC motors
  • High strength, long life (10,000 hours)
  • Quieter operation (50%)
  • Wide selection of output power

Visit our web site to see our complete line of AC motor products www.orientalmotor.com.

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube