Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

September 1, 2016 Oriental Motor Announces Availability of Fuji Electric Compact Inverter: FRENIC-Mini Series (C2)

NBKTorrance, CA – ORIENTAL MOTOR USA CORP

For Use with Three-Phase Standard AC Motors

Oriental Motor is pleased to announce our partnership with Fuji Electric with the introduction of the Fuji Electric FRENIC-Mini Series (C2) Compact Inverter. The FRENIC-Mini Series can be used with any Standard Three-Phase AC motor for controlling speed, saving energy or utilizing many of the additional functions for a tailored solution.

Many AC motors in the 1/8 HP – 3 HP (full size) and higher output power range utilizes an inverter for speed control or motor monitoring. To further server this industry, Oriental Motor USA has partnered with Fuji Electric to offer an advanced solution to meet these needs. The FRENIC-Mini Series, available worldwide, meets or exceeds in performance and price within its class. Fuji Electric is a trusted and high quality Japanese manufacturer well known in the energy management industry. The FRENIC-Mini Series is a feature rich and affordable inverter widely used in the USA. Lead times are short and competitive pricing.

This FRENIC-Mini (C2) Compact Inverter is available in Single-Phase 115 VAC or 230 VAC, Three-Phase 230 VAC or Three-Phase 460 VAC with motor HP ranging from 1/8 HP up to 3 HP. The FRENIC Mini is a perfect complement to our KIIS series (90W – 200W), FPW (90 W) and the Brother Gearmotor line (1/2 HP – 3 HP).

The Fuji Electric FRENIC-Mini Inverter’s key features are:

  • High functionality, compact design and simple operation
  • Single-Phase 115 VAC or 230 VAC input, Three-Phase 230 VAC or Three-Phase 460 VAC input
  • For use with Three-Phase AC Motors (1/8 HP~ 3 HP)

Visit our web site to see our complete line of Fuji Electric FRENIC-Mini inverters at
http://www.orientalmotor.com/products/ac-motors/fuji-electric-inverters-vfd.html

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia. Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube