Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Oriental Motor
Press Release

September 22, 2014 – Oriental Motor introduces an all new 24 VDC Input 1.8°, 0.72° & 0.36° CVK Stepper Motor and Driver Packages

Torrance, CA – ORIENTAL MOTOR USA CORP

Performance Driven High Torque Stepper Motors for the Optimum Application Results

CVK Series Stepper Motor and Driver PackagesOriental Motor is pleased to introduce our new CVK Series, compact standardized 24 volt DC input driver combined with performance driven, high torque stepper motors for the optimum application results. The CVK Series offers customers a common driver platform and wiring from which to choose the desired performance, allowing for improved machine performance while saving space and reducing costs.

The new CVK Series replaces our CMK and CRK round shaft open frame packages and features 2 motor types with 3 basic step angles. Choose from 1.8°, 0.72° or a 0.36° step angle, each with specific performance advantages. While the driver is matched to the motor type with maximum current setting flexibility, the driver size, mounting and wiring are common, allowing for easy testing and standardization. The 1.8° motor type offers the highest torque in the low speed range. The 0.72° motor type is designed to maximize the mid to upper speed range and the 0.36° provides superior positional accuracy compared to 1.8° and 0.9° stepper motors.

With the fully digital, standard full time microstepping driver, the lowest vibration is achieved throughout the entire speed ranges for all motors; especially low to mid ranges which are typical noise and vibration problem areas for stepper motors.

The new CVK Series is available in five frame sizes: 20 mm (0.79 in.) to 56.4 / 60 mm (2.36 in.). For customers requiring a driver only, the CVD driver is also available with its wide range of adjustable current settings.

The CVK Series’ key features are:

  • 50% more torque in the lower speed range for 1.8° motors
  • 85% more torque in the mid and upper speed range for 0.72° / 0.36° motors
  • Superior Positional Accuracy with the 0.36° motors
  • Low vibration due to fully digital microstepping driver

Visit our web site to learn more about the new CVK Series and other motor and driver packages available http://orientalmotor.com/products/stepper-motors/cvk-stepper-motors.html

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube