Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

October 6, 2015 – Oriental Motor Introduces PKP Standard 2-Phase Stepper Motor with NEW Oriental Motor Original Encoder and New Higher Torque PKPP22_ Series 28 mm (1.10 in.) Motor.PKP Series

Torrance, CA – ORIENTAL MOTOR USA CORP

Performance Driven High Torque Stepper Motors for the Optimum Application Results

Oriental Motor is pleased to introduce our new 1.8° and 0.9° PKP Series 2-Phase stepper motor, the leading stepper motor in the market, now preassembled with new Oriental Motor Original Encoders.

The new Original Encoder PKP Series is a complete product line introduction that includes both bipolar and unipolar motors. Specifications for the Oriental Motor Original Encoders are 3-channel, Incremental or Line Driver type, 200 p/rev for 1.8° and 400 p/rev for 0.9° type. To reduce electrical noise, a Line Driver type is also available.

Additionally, new higher torque PKP22_ Series 28 mm (1.10 in.) stepper motors are also released. The PKP223 and PKP225 high torque stepper motors continue to lead the industry with the highest torque in a compact frame size at 28 mm (1.10 in.).

The new PKP Series with new Oriental Motor Original Encoder is available in the following frame sizes: 20 mm (0.79 in.) to 56.4 mm (1.65 in.) in 1.8° motor type or 42 mm (1.65 in.) and 56.4 mm (2.22 in.) in 0.9° motor type and available in both bipolar and unipolar configurations.

The PKP Series with new Oriental Motor Original Encoder’s key features are:

  • Pre-assembled to save time and money
  • Motor position information detection
  • 3-Channel Output Signal: A-Phase, B-Phase, Z-Phase
  • Resolution: 200 P/R (1.8° Standard motor) or 400 P/R (0.9° High-Resolution motor)
  • Reduced electrical noise with Line Driver Output type
  • Compact encoder contributes to overall space savings

Visit our web site to learn more about the new PKP Series with Oriental Motor Original Encoders and other stepper motors at http://www.orientalmotor.com/products/stepper-motors/stepper-motor-only.html

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia. Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube