Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

October 8, 2013 – Oriental Motor Introduces New BLE Series Brushless DC Motor and Driver with Built-in Controller (Stored Data)

Torrance, CA – ORIENTAL MOTOR USA CORP

BLE Series Brushless DC Motor and Driver Now with Built-in Controller (Stored Data)

BLE Series Brushless DC Motor and Driver with Built-in Controller (Stored Data)Oriental Motor is pleased to announce the addition of our Built-in Controller (Stored Data) Type BLE Series brushless DC motor and driver package as part of our FLEX network products offering.

The Benefits of the additional built-in controller (stored data) type is the built-in pulse generator allows the motor to be driven by a simple connection to a PLC or other devices. The burden on the programmable PLC or touch screen (HMI) is reduced because the information necessary for the motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

The BLE Series products are available with 30 watt (1/25 HP), 60 watt (1/12 HP) and 120 watt (1/6 HP) motor in round shaft, parallel geared or Hollow Shaft Flat geared combination type. Both geared types come pre-assembled. All motors including geared type, from the face mounting back, are IP65 rated.

 

 

 

The BLE Series' key features are:

  • Stable speed control range of 80 to 4000 r/min*
  • Long-life gearheads rated life of 10,000 hours
  • Maintenance free
  • Compact and lightweight
  • Energy efficient
  • Electromagnetic brake available for vertical drive
    *Use of controller module extends specifications

Visit our web site to see the BLE Series with Built-in Controller (Stored Data) Type

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube