Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

October 16, 2014 – Oriental Motor introduces all new Enclosure Fan Modules

Torrance, CA – ORIENTAL MOTOR USA CORP

Offering Greater IP Protection and Simple Installation

Enclosure Fan ModulesOriental Motor is pleased to introduce our new Enclosure Fan Modules.

The new Enclosure Fan Modules offers AC or DC input, greater IP protection, simple installation and one part number inclusive of all components.

Our new Enclosure Fan Modules are complete ventilation packages offering exhaust or suction air flow and are designed to provide easy installation, superior ventilation and prevent dust, moisture and foreign objects from entering. The Enclosure Fan Modules are available with an AC or DC input fan type, offered in 3 product classes and 5 outer frame dimensions. Enclosure modules without fans are also available. Installation and maintenance is easy utilizing a square mounting hole.

 

 

Pricing is attractive and competitive with IP2X type starting at $50. Shipping is Same Day, 1~10 pieces for most parts.

The Enclosure Fan Modules’ key features are:

  • Easy installation
  • AC or DC Input
  • Different level of ingress protection
  • One part number inclusive of all components for simple maintenance

Visit our web site to learn more about the new Enclosure Fan Modules at www.orientalmotor.com/enclosure

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube