Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

November 7, 2016 - Oriental Motor Announces Release of 120 W (1/6 HP) Brushless Motor & Driver with Optional Hypoid Right Angle JH Gear

Torrance, CA – ORIENTAL MOTOR USA CORP

Hypoid Right Angle JH Gear with Stainless Steel Shaft and IP66 rated

NEMA 56C Speed ReducersOriental Motor is pleased to announce the expansion of our popular BMU Series with the introduction of our 120 Watt (1/6 HP) IP66 new connector type Brushless motor combined with a hollow shaft right angle hypoid JH type gear head, featuring a stainless steel shaft.

The right-angle hollow shaft hypoid JH gear achieves IP66 class protection through the use of a stainless steel shaft, oil ring, oil seal and new motor connector type. And since torque is not saturated with the new right-angle hollow shaft hypoid JH gear, the maximum output torque is available at each gear ratio.

The BMU series brushless DC motor speed control system offers a maximum speed of up to 3,600 r/min (80 to 3,600 r/min). Speed ratio of 1:45 is achieved. This allows for a wider speed range, wider selection of gear ratios and torque ranges making the BMU Series an ideal alternative for servo, brushed motors or AC three-phase Inverter driven applications.

Brushless DC motors compare the setting speed with the speed feedback signals from the motor at all times and adjust the motor's applied voltage. For this reason, even if the load changes, stable rotation is performed from low speed to high speed. Unlike three-phase inverter driven motors, the torque at low speed is not limited, so brushless DC motors are suited for applications that require constant torque from low speed to high speed. Using brushless DC motors can also contribute to long lasting, maintenance free solutions, downsizing and space saving and overall energy savings.

The IP66 rated Hypoid right-angle JH gear with stainless steel shaft is currently available for the 120 W (1/6 HP) brushless motor & driver packages, starting at $561 and available to ship in 9 business days. The JH gear will be available for 200 W (1/4 HP) and 400 W (1/2 HP) motor models in the future.

The Hypoid Right Angle JH Gear’s key features are:

  • Stainless steel shaft, IP66 rated
  • Broader and stable speed range compared to three-phase inverter driven motors
  • New motor connector type
  • Available now for 120 W (1/6 HP) brushless motor & driver packages
  • 200 W (1/4 HP) and 400 W (1/2 HP) motor models will be available in the future

Visit our web site to learn more about the benefits of the Hypoid Right Angle JH Gear at
http://www.orientalmotor.com/products/brushless-dc-motors/bmu-series-brushless-dc-motors-jh-gear.html

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia. Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube