Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

November 11, 2015 – Oriental Motor Introduces PKP Series Standard 2-Phase 1.8° and 0.9° Stepper Motor with Electromagnetic BrakePKP Series

Torrance, CA – ORIENTAL MOTOR USA CORP

Leading the stepper motor market, now with power-off activated electromagnetic brakes

Oriental Motor is pleased to introduce our new 1.8° and 0.9° PKP Series 2-Phase stepper motor, the leading stepper motor in the market, now preassembled with new Oriental Motor’s Original Electromagnetic Brake.

The new PKP Series stepper motors are now available with built-in power-off activated electromagnetic brakes. When power is accidentally cut off due to unexpected events, such as a black out, the electromagnetic brake holds the load in position to prevent it from moving. When the motor is at standstill, it can be held by the electromagnetic brake. The electromagnetic brake can also be used to suppress the heat generated from the motor by switching off the motor current and using the brake as the holding function.

The new PKP Series stepper motors with Electromagnetic Brake type is available in both bipolar and unipolar configurations and in the following frame sizes: 35 mm (1.38 in.), 42 mm (1.65 in.) and 56.4 mm (2.22 in.). PKP26_ models (56.5 mm/2.22 in. frame size) comes with an 8 mm shaft.

The PKP Series with new Oriental Motor Original Electromagnetic Brake key features are:

  • Pre-assembled to save time and money
  • Power off activated 24 VDC
  • 1.8° and 0.9° PKP motors
  • Bipolar or unipolar windings

Visit our web site to learn more about the new PKP Series with Oriental Motor Original Encoders and other stepper motors at http://www.orientalmotor.com/products/stepper-motors/stepper-motor-only.html

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia. Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com

 


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube