Motor Sizing
Customer Service
Service

Questions?

We're here to help.

Live chat:

M - F 8:30 am EST to 5:00 pm PST
(use Live Chat button at top of the page)

On the phone:

M - F 8:30 am EST to 5:00 pm PST

U.S.A. Customers:

Customer Service
1-800-418-7903

Technical Support
1-800-GO-VEXTA (468-3982)

International Customers:

For English or Español
+1-847-871-5931 or
+1-310-715-3303

For Japanese
Japanese Support
1-800-746-6872 or
+1-310-715-3304

Hours

By e-mail:

For English or Español
Click here to e-mail us

For Japanese
Japanese Support
j-support@orientalmotor.com

Press Release

November 27, 2013 – Oriental Motor Introduces New RKII Series Stepper Motor and Driver Packages with Built-in Controller (Stored Data) Type and Pulse Input Type

Torrance, CA – ORIENTAL MOTOR USA CORP

Greater Performance and Features at a Great Low Price

RKII Series Stepper Motor and Driver Packages with Built-in Controller (Stored Data) Type and Pulse Input TypeOriental Motor is pleased to announce the introduction of our new RKII Series Stepper Motor and Driver Packages with Built-in Controller (Stored Data) Type and Pulse Input Type.

The New RKII Series is an ideal and affordable solution for demanding requirements and is available with a built-in controller (stored data) type driver or pulse input type driver, for the same price. The RKII Series utilizes our new motor technology, reducing heat output with the motor, allowing it to run up to 104°F (40° C) cooler than the conventional stepper motors. This offers significant benefits, including 100% torque utilization with no compromise. Designed with the step angle selector, switching from 1.8° or 0.9° packages is as simple as setting the dial. For greater torque requirements, 3 new and improved geared motors are available from our spur (TS) gear, our planetary (PS) gear to our harmonic (HS) gear. All feature improved performance and lower pricing.

The new RKII Series products are available in 42 mm (1.65 in.), 60 mm (2.36 in.), 85 mm (3.35 in.) and 90 mm (3.54 in.) for geared type. Electromagnetic brake type and encoder models (built-in controller types only) are also available.

The RKII Series' key features are:

  • Easy to wire with motor connectors and driver connectors
  • Low heat generation
  • Low vibration
  • Step angle can be set (pulse input type)
  • Energy efficient
  • Spur, Planetary or Harmonic gearheads available

Visit our web site to learn more about the new RKII Series and other stepper motor and driver packages at http://orientalmotor.com/products/stepper-motors/index.html

ABOUT ORIENTAL MOTOR
Since its founding in Japan in 1885, Oriental Motor has been a world leader in motion systems. For over a century we have concentrated on technological advancement and product design improvement — an emphasis evident in the sophisticated devices we market today. Oriental Motor's sales and service network is international, with offices throughout North America, Europe and Asia.  Domestically, ORIENTAL MOTOR U.S.A. CORP. was established in 1978.

For more information:

Technical Support, 800-468-3982, techsupport@orientalmotor.com


© 2016 ORIENTAL MOTOR U.S.A. CORP. All Rights Reserved.
Follow Us:
Follow Us on FacebookFollow us on TwitterFollow Us on LinkedInFollow Us on Google+Follow us on YouTube