Axial Fans


Long Life AC Axial Fans

Long Life AC Axial Fans

 

MRE Series AC Axial Fans

  • Long-Life - 100,000 Hours
  • Single-Phase 110/115, Single-Phase 220/230/240 or Three-Phase 220/230 VAC
  • 6.30 in. (160 mm) up to 7.87 in. (200 mm)

Long Life DC Axial Fans

Long Life DC Axial Fans

 

MDE Series DC Axial Fans

  • Long-Life - 100,000 Hours
  • 24 VDC or 48 VDC
  • 2.36 in. (60 mm) up to 6.77 in. (172 mm)

Large Airflow AC Axial Fans

Large Airflow AC Axial Fans

 

MRS Series AC Axial Fans

  • Large Airflow Models
  • Single-Phase 110/115, Single-Phase 220/230 or Three-Phase 220/230 VAC
  • 5.51 in. (140 mm) up to 9.84 in. (250 mm)

Low Speed Alarm DC Axial Fans

Low Speed Alarm DC Axial Fans

 

MDA Series DC Axial Fans

  • Low Speed Alarm Type
  • 12 VDC, 24 VDC or 48 VDC
  • 2.44 in. (62 mm) up to 6.77 in. (172 mm)

Standard AC Axial Fans

Standard AC Axial Fans

 

MU Series AC Axial Fans

  • Low Speed, Middle Speed or Standard Speed Types
  • Single-Phase 115 or Single-Phase 220/230 VAC
  • 3.15 in. (80 mm) up to 4.69 in. (119 mm)

Standard DC Axial Fans

Standard DC Axial Fans

 

MD / MDS Series DC Axial Fans

  • Low Speed, Middle Speed or Standard Speed Types
  • 5 VDC, 12 VDC, 24 VDC or 48 VDC
  • 1.65 in. (42 mm) up to 6.77 in. (172 mm)

Low Power AC Axial Fans

Low Power AC Axial Fans

 

EMU Series AC Axial Fans

  • Low Power Consumption Type
  • Single-Phase 100 ~ 240 VAC
  • 4.72 in. (120 mm)

IP68 Splash Proof DC Fans

IP68 Splash Proof DC Fans

 

MDP Series DC Axial Fans

  • IP68 Rated
  • 24 VDC
  • 3.15 in. (80 mm) up to 4.69 in. (119 mm)

Enclosure Fans

Enclosure Fans

 

Enclosure Fans / Covered Axial Fans

  • Finger Guard, Slit Metal Plate, IP43 or IP55 Types
  • AC or DC Input

Variable Speed DC Fans

Variable Speed DC Fans

 

MDV Series DC Axial Fans

  • PWM Compatible
  • 24 VDC
  • 2.36 in. (60 mm) up to 4.72 in. (120 mm)

Quick Select

 

 

Videos

AC Motor and Cooling Fan Application

Installing a Fan Kit

Enclosure Fans

Technical Articles

Axial Fan Comparison

Product Series

EMU Series AC Axial Fans

MRS Series AC Axial Fans

MRE Series AC Axial Fans

MU Series AC Axial Fans

MD / MDS Series DC Axial Fans

MDE Series DC Axial Fans

MDA Series DC Axial Fans

MDP Series DC Axial Fans

MDV Series DC Axial Fans

Low Power Consumption

 

Axial Fans

 

Axial Fans

 

Axial Fans

 

Axial Fans

 

Axial Fans

 

Axial Fans

 

Axial Fans

 

Axial Fans

 

Features

Low Power Consumption Type

Large Airflow Type

Long-Life (100,000 Hours)

Low Speed, Middle Speed or Standard Speed Types

Low Speed, Middle Speed or Standard Speed Types

Long-Life (100,000 Hours)

Low Speed Alarm Type

IP68 Splash Proof Type

Variable Speed (PWM)

Frame Sizes

4.72 in. (120 mm)

5.51 in. (140 mm)
6.30 in. (160 mm)
7.09 in. (180 mm)
7.87 in. (200 mm)
9.84 in. (250 mm)

6.30 in. (160 mm)
7.09 in. (180 mm)
7.87 in. (200 mm)

3.15 in. (80 mm)
3.62 in. (92 mm)
4.69 in. (119 mm)

1.65 in. (42 mm)
2.05 in. (52 mm)
2.44 in. (62 mm)
3.15 in. (80 mm)
3.62 in. (92 mm)
4.69 in. (119 mm)
5.51 in. (140 mm)
6.77 in. (172 mm)

2.36 in. (60 mm)
3.15 in. (80 mm)
3.62 in. (92 mm)
4.69 in. (119 mm)
5.51 in. (140 mm)
6.77 in. (172 mm)

2.44 in. (62 mm)
3.15 in. (80 mm)
3.62 in. (92 mm)
4.69 in. (119 mm)
5.51 in. (140 mm)
6.77 in. (172 mm)

3.15 in. (80 mm)
3.62 in. (92 mm)
4.69 in. (119 mm)

2.36 in. (60 mm)
3.15 in. (80 mm)
3.62 in. (92 mm)
4.72 in. (120 mm)

Power Supply

Single-Phase 100 ~ 240 VAC

Single-Phase 110/115 VAC

Single-Phase 220/230 VAC

Three-Phase 220/230 VAC

Single-Phase 110/115 VAC

Single-Phase 200/220/230 VAC

Three-Phase 220/230 VAC

Single-Phase 110/115 VAC

Single-Phase 220/230 VAC

5 VDC

12 VDC

24 VDC

48 VDC

12 VDC

24 VDC

48 VDC

12 VDC

24 VDC

48 VDC

24 VDC

24 VDC

Max. Air Flow

106 CFM
(3 m3/min)

883 CFM
(25 m3/min)

564 CFM
(16 m3/min)

106 CFM
(3 m3/min)

349 CFM
(9.9 m3/min)

226 CFM
(6.4 m3/min)

212 CFM
(6 m3/min)

98.8 CFM
(2.8 m3/min)

224 CFM
(6.35 m3/min)

Learn More

EMU Series AC Axial Fans

MRS Series AC Axial Fans

MRE Series AC Axial Fans

MU Series AC Axial Fans

MD / MDS Series DC Axial Fans

MDE Series DC Axial Fans

MDA Series DC Axial Fans

MDP Series DC Axial Fans

MDV Series DC Axial Fans

 



 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved