Centrifugal Fans / Blowers


AC Input Centrifugal Fans / Blowers - MB Series

AC Input Centrifugal Fans / Blowers

The MB Series AC input centrifugal fans & blowers provide large static pressure and can produce directional air flow ideal for cooling, drying or forcing air through duct work. Available in 6 frame sizes from 1.97 in. (50 mm) to 6.30 in (160 mm) with a maximum air flow of 318 CFM (9 m3/min) and a maximum static pressure of 2.75 inH2O (686 Pa).

  • Provide High Static Pressure and Directional Air Flow
  • Single-Phase 100/110/115 VAC, Single-Phase 200/220/230 VAC or Three-Phase 200/220/230 VAC
  • Fan Kits available

DC Input Centrifugal Fans / Blowers - MBD Series

DC Input Centrifugal Fans / Blowers

The MBD Series DC input centrifugal blowers provide large static pressure and can produce directional air flow ideal for cooling, drying or forcing air through duct work. Low Speed Alarm type fans are available.

Available in 3 frame sizes from 3.15 in. (80 mm) to 6.30 in (160 mm) with a maximum air flow of 106 CFM (3.0 m3/min) and a maximum static pressure of 1.49 inH2O (372 Pa).

  • Provide High Static Pressure and Directional Air Flow
  • 24 VDC or 48 VDC
  • Low Speed Alarm types available
  • Fan Kits available


Product Comparison

Product Series

AC Input Centrifugal Blowers - MB Series

DC Input Centrifugal Blowers - MBD Series

AC Centrifugal Fans

 

DC Centrifugal Fans

 

Power Supply

Single-Phase 100/110/115 VAC

Single-Phase 200/220/230 VAC

Three-Phase 200/220/230 VAC

24 VDC

48 VDC

Impeller Diameter

1.97 in. (50 mm)
2.36 in. (60 mm)
3.15 in. (80 mm)
3.94 in. (100 mm)
4.72 in. (120 mm)
6.30 in. (160 mm)

3.15 in. (80 mm)
3.94 in. (100 mm)
4.72 in. (120 mm)

Options

Fan Kits

Alarm Type

Fan Kits

Max. Air Flow

318 CFM
(9 m3/min)

106 CFM
(3 m3/min)

Max. Static Pressure

2.75 inH2O
(686 Pa)

1.49 inH2O
(372 Pa)

Learn More

AC Input Centrifugal Blowers - MB Series

DC Input Centrifugal Blowers - MBD Series

Quick Select

 

 

Technical Articles



 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved