Cross Flow Fans


AC Input Cross Flow Fans - MF Series

AC Cross Flow Fans

The MF Series Cross Flow Fans provide a wide, uniform air flow suitable for many applications. The MF Series is available in lengths of 5.91 in. (150 mm) and 11.81 in. (300 mm).

  • Wide, Uniform Air Flow
  • Single-Phase 100/110/115 VAC or Single-Phase 200/220/230 VAC

DC Input Cross Flow Fans - MFD Series

DC Cross Flow Fans

The MFD Series Cross Flow Fans provide a wide, uniform air flow suitable for many applications. The MFD Series is available in lengths of 5.91 in. (150 mm) and 11.81 in. (300 mm).

  • Wide, Uniform Air Flow
  • 24 VDC or 48 VDC


Cross Flow Fans Comparison

Product Series

AC Input Cross Flow Fans - MF Series

DC Input Cross Flow Fans - MFD Series

AC Cross Flow Fans

 

DC Cross Flow Fans

 

Power Supply

Single-Phase 100/110/115 VAC

Single-Phase 200/220/230 VAC

24 VDC

48 VDC

Impeller Length

5.91 in. (150 mm)

11.81 in. (300 mm)

5.91 in. (150 mm)

11.81 in. (300 mm)

Max. Air Flow

240 CFM
(6.8 m3/min)

184 CFM
(5.2 m3/min)

Max. Static Pressure

0.425 inH2O
(106 Pa)

0.393 inH2O
(98 Pa)

Learn More

AC Input Cross Flow Fans - MF Series

DC Input Cross Flow Fans - MFD Series




 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved