Thermostats

Thermostats

Thermostats

Thermostats automatically perform ON/OFF fan control in accordance with the temperature fluctuation inside the equipment. It helps improve the equipment's "environmental" performance relative to energy savings, noise reduction, etc.

  • Increased Operation Temperature Accuracy and Reset Temperature Accuracy
  • Centigrade (°C)

Thermostat Lineup

Item

Type

Temperature Setting Range

Temperature Setting Error

Ambient Temperature

Thermostat

AM2-XA1

Centigrade (°C) 0 ~ 60°C ±5°C -35 ~ +80°C

 

Thermostats

Using a thermostat with a fan provides ON/OFF control of the fan in accordance with the thermostat's set temperature, resulting in reduced power consumption.

Thermostat Features

Operation Example
Examples

 

 



©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved