EAC Closed Loop AZ Series Absolute Encoder Linear Cylinders

EAC Series Linear Actuators

The EAC Series motorized linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All EAC Series are available with an electromechanical brake ideal for vertical operations.

The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

Absolute Mechanical Encoder

Absolute Mechanical Encoder