EZS Closed Loop AZ Series Absolute Encoder Linear Slides

EZS Series Linear Slides

Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment, including straight type and reversed motor type. Being compact and rigid, this series is effective in supporting large transportable mass. Available with Pulse Input or Built-in Controller (Network) type driver.

The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.

Absolute Mechanical Encoder

Absolute Mechanical Encoder