Oriental Motor New Motions News

News from Oriental Motor | April 2013 | Click here if you cannot view this e-mail.
Stepper
Motors
Servo
Motors
AC
Motors
Brushless
Motors
Linear & Rotary Actuators Cooling
Fans
 
  April 2013 - The Latest News from Oriental Motor

New Pricing!

Announcing new, lower pricing on our most popular items. We have been busy introducing new products with new pricing and it is now time to share these savings. Order online and take an additional 15% off all packaged products from our new line of PKP High Torque stepper motors, stepper motor and servo motor packages to our wide offering of brushless motors, actuators, to our compact, high torque AC motors and cooling fans.

We are busy adding new value and benefits to meet your most demanding requirements. In doing so, this has allowed us to introduce new products, reduce our costs and pass the savings to you. Our most recent example is our FLEX line of built-in controller (stored data) products. With the free software, simply set your program and connect via I/O and you are up and running for the same price as our pulse input products. Do you need to add axes, expand machine performance or simply save, Oriental Motor products are now more affordable than ever.

 

Upcoming Training: April 16, 2013
Speed Control

V Cube

  • Live with an application engineer
  • Ask questions, view demos, understand theory

To register please e-mail your name, phone and event you'll attend to: customertraining@orientalmotor.com

2012-2013 General CatalogGeneral Catalog + New Product

Get the latest new product literature along with our current general catalog.

  • Over 1,500 pages of Motion Control products and technical information & product updates

Click here to order your free copy today!

Stepper & Servo Motor

Our new line of PKP High Torque stepper motors offer 1.2~1.7 times more torque for the same price as traditional high torque motors. If a drive is also needed we have reduced the prices for our AC input or DC input packages as well. For closed loop servo type solution with built-in controller, our 60 mm equivalent 200 W type AR Series has been reduced by 20%.

Complete packages (Built-in Controller):
AR Series motor, drive & cable: $501.50* DC Input
AR Series motor, drive & cable: $664.70* AC Input

* Web Pricing

Click here to learn more about Oriental Motor's Step Motor products.

Step Motors

Brushless Motors

Our Brushless Motors range from 15 W up to 400 W and offer a constant speed control, up to 4,000 rpm. We have reduced our most popular Brushless Motors prices by 5% ~ 15%.

400 W (1/4 HP) example:
400 W (1/4 HP) BLF Series motor & drive:  $690.20* AC Input
400 W (1/4 HP) BX Series motor & drive:   $768.40* DC Input
(Positioning / torque limit control)

* Web Pricing

Click here to learn more about Oriental Motor's Brushless Motor products.

BLF Series

Rotary Actuators

The DGII Series replacing our original DG Series rotary actuator and features our High-Efficiency AR Series motor along with all the advantages of the built-in controller (stored data) type driver. Available in 60 mm (2.36 in.) up to 200 mm (7.87 in.) frame size with a maximum torque of 50 N·m and able to handle up to 400 N (900 lb) of permissible thrust load. The DG II Series is now 20% less than our original rotary actuator and by purchasing online, save an additional 15%.

New DGII Series:
Actuator, motor, drive & cable:   $1,075.25* DC Input
Actuator, motor, drive & cable:   $2,414.85* AC Input

* Web Pricing

Click here to learn more about Oriental Motor's Rotary Actuator products.

DGII Series
Cable Included!

FREE Data Setting Software and Communication Cable

Now it is even easier to create motion profiles, change parameters and tailor the drives to your requirements with our free MEXE02 data setting software and a communications cable. Software, available for download at orientalmotor.com. Utilize this for our standard or FLEX products to easily add axes, expand machine capabilities or reduce overall costs per axes

Applicable products include:

  • Stepper / Servo packages
  • Brushless packages
  • Actuators packages

Click here to learn more about Oriental Motor's free data setting software.

MEXE02 data setting software and communication cable

Online Ordering

Orientalmotor.com now offers web pricing with a 15% discount for our most popular stepper motors, servo packages, actuator packages, brushless motors and AC speed control packages and cooling fans when you order online.

In addition to 15% savings, MyPage users can save order history, build a custom catalog storing all the specifications in one location, have access to our advanced Motor Sizing software and can view all our On-Demand training videos to learn more about technology available.

Finally, all online orders qualify for our Free ground shipping to anywhere in the continental USA & Canada.

Shop On-line!



ORIENTAL MOTOR USA 1001 KNOX STREET | Torrance, CA | 90502
Tech support: 1-800-GO-VEXTA (468-3982)
--------------------------------------------------------------------------------------------------------------
Privacy Notice: Oriental Motor respects your privacy. "New Motion" newsletter is strictly controlled and distributed by Oriental Motor. We never release your e-mail address to third parties.