New Motion News by Oriental Motor, December 2015 Issue
View this email in your browser
Like Oriental Motor New Motion eNewsletter - Our Global Standard in AC Induction Gear Motors Has Just Gotten Better on Facebook

Our Global Standard in AC Induction Gear Motors Has Just Gotten Better

Oriental Motor, which has set the standard for compact AC motors, listened and has sought out the next generation in AC motors with the KIIS Series Three-Phase and KII Series Single-Phase AC motors. 

The KIIS Series of Three-Phase induction motors now have a higher efficiency than ever before, thanks to revisions to the basic motor design.

  • Parallel shaft, NEW! hypoid right-angle hollow and solid gearheads
  • Imperial (inch) or metric (mm) gear shafts
  • Lead wire or terminal box type
    • 6 W (1/125 HP) up to 100 W (1/8 HP).
    • 200 W (1/4 HP) coming soon.  
  • Single-phase 100-115 or 200-230 VAC and Three-Phase 200-230 VAC
  • NEW! Slim Body Terminal Box Type (IP 66 Rating)

 


Click to Learn More

Check out our latest events, technical tools and literature.

FREE Online Motor Sizing Tool

Designed to make sizing a motor for your application faster and easier, these new sizing forms calculate the necessary torque, speed, stopping accuracy, and the system inertia that is also important to consider when selecting a proper motor for the application.

Click to Learn More

Literature

The NEW 2015-2016 Oriental Motor USA General Catalog is now available.

To request your FREE copy, please contact our Customer Service Center, Technical Support Group or visit our 
web site today. 
White Paper: Development of KII Series Hypoid Geared Motor General Catalog

Be sure to visit the Oriental Motor booth to see the latest products and technology from Oriental Motor, discuss your motion control needs with our application and sales specialists and see some of the future products we are developing.
SLAS 2016

January 23 ~ 27, 2016

San Diego Convention Center
San Diego, CA
Booth 1441

Improvements & Features of KIIS series vs. V-series


Q: I'm currently using your V series three-phase AC gearmotors with variable frequency drives in the machines that I build. I am interested in upgrading to the newer KIIS series. What kind of performance differences or new features should I expect?

A:  There are a number of performance improvements and features introduced with the KIIS series Three-Phase high torque AC gearmotors which were not introduced with the V series before. For the KIIS series, Oriental Motor focused on improving efficiency as well as motor performance when used with inverters or variable frequency drives. 

Click here to continue reading.
Customer Service Center
TEL: (800) 418-7903
sales@orientalmotor.com
    
Technical & Sizing Support
TEL: (800) 468-3982
Se Habla Español:
+1-847-871-5931

techsupport@orientalmotor.com


 

Online Tech Support Chat
Monday to Friday
8:30 AM to 5:00 PM PST


Tech Support Forums
 
Website
Email
LinkedIn
Facebook
Twitter
YouTube
Google Plus
Copyright © 2015 Oriental Motor USA Corp, All rights reserved.


unsubscribe from this list    update subscription preferences