New Motion News by Oriental Motor, February 2016 Issue
View this email in your browser
Oriental Motor New Motion Newsletter

Too Valuable to Keep Secret: The Power of Oriental Motor's Speed Control Systems

Oriental Motor offers 2 types of speed control systems: Brushless DC Motors and AC Speed Control Motors.

Brushless DC Motors are compact and produce high power, offering a wide speed control range while AC Speed Control Motors are cost effective and easy to operate. Both speed control types have closed loop control that provides high reliability, even with fluctuation in loads. Let us help you pick the best technology for your applications based on functions and performance requirements.

AC Input BMU Series Brushless DC Motors and Drivers       

Key features and benefits of the BMU Series:

  • 30 W (1/25 HP) ~  200 W (1/4 HP)
    • 400 W (1/2 HP) coming soon!
  • Maximum speed: 4000 r/min with speed ratio of 50:1
  • Speed regulation (load) : ±0.2%
  • Degree of protection​: ​Standard (IP40) or IP65
  • Compact, high-power and high-efficiency
  • Starting from $259.25
BMU Series Brushless DC Motor Package
Easy to Use Brushless DC Motors & AC Input Drivers Speed Control System

BMU Series
BMU Series Brushless DC Motor and Driver package
Click to Learn More

DSC Series AC Motor & Gearmotor Speed Control Systems


Key features and benefits of the DSC Series:
DSC Series AC Motor & Gearmotor Speed Control System
  • 6 W (1/125 HP) ~ 90 W (1/8 HP)
  • Speed control range:
    • [50 Hz] 90 to 1400 r/min
    • [60 Hz] 90 to 1600 r/min
  • Speed regulation (load):  ±1% (reference only)
  • External speed setting input: Speed potentiometer or DC voltage
  • Vertical operation with electromagnetic brake
  • Starting from $249.90
Click to Learn More
Electric Linear Slides EAS Series Electric Cylinders EAC Series Hollow Rotary Actuators DGII Series

Check out our latest events, technical tools and literature.

Literature

Our latest technical whitepaper and literature are available for free.

To request your FREE copy of the NEW 2015-2016 Oriental Motor USA General Catalog, please contact our Customer Service Center, Technical Support Group or visit our 
web site today. 
Literature and Whitepaper
General Catalog Brushless DC Motors vs. Servo Motors vs. Inverters AC Motor Speed Control

FREE Online Motor Sizing Tool

Free Motor Sizing ToolDesigned to make sizing a motor for your application faster and easier, these new sizing forms calculate the necessary torque, speed, stopping accuracy, and the system inertia that is also important to consider when selecting a proper motor for the application.
Click to Learn More

Be sure to visit the Oriental Motor booth to see the latest products and technology from Oriental Motor, discuss your motion control needs with our application and sales specialists and see some of the future products we are developing.
Automation Technology Expo West 2016

February 9 ~ 11, 2016

Anaheim Convention Center
Anaheim, CA
Booth 4154 
AmCon Shows 2016

February 16 ~ 17, 2016

Meydenbauer Center
Bellevue, WA
Booth 307
For a complete list of all regional trade shows that Oriental Motor will be participating in
Click to Learn More

Motor Sizing and Product Selection


Q: I have a conveyor application in which I am looking for a complete motor and controller system with multiple stored speed settings. Due to time and size constraints, I would prefer a compact system which is user friendly, easy to program, control and connect. I see Oriental Motor offers a wide variety of speed control products in various series and sizes. However, there are too many and I am not sure which to select. I also need to determine my motor requirements. Can you please help me select a product for my application? Below are the requirements of my application.

Click here to continue reading.
Customer Service Center
TEL: (800) 418-7903
sales@orientalmotor.com
    
Technical & Sizing Support
TEL: (800) 468-3982
Se Habla Español:
+1-847-871-5931 (USA)

01-800-681-5309 (Mexico)
techsupport@orientalmotor.com
Live Chat


 

Online Tech Support Chat
Monday to Friday
8:30 AM to 5:00 PM EST

Tech Support Forum
Tech Support Forums
 
Website
Email
LinkedIn
Facebook
Twitter
YouTube
Google Plus
Copyright © 2016 Oriental Motor USA Corp, All rights reserved.


unsubscribe from this list    update subscription preferences