New Motion News by Oriental Motor, January 2016 Issue
View this email in your browser
Like Oriental Motor New Motion eNewsletter - AlphaStep Offers Reliable, User-Friendly and Improved Response Technology. on Facebook

AlphaStep Offers Reliable, User-Friendly and Improved Response Technology.

The AR Series is a motor and driver package that features Oriental Motor's AlphaStep Technology and offers the user-friendliness of a stepper motor with improved response and reliability.

Key features and benefits:

  • High reliability through closed loop control
  • Continuous operation utilizing high-efficiency technology
  • Capable of high positioning accuracy
  • Round shaft, geared, electromagnetic brake type
  • Two driver types to choose from, AC or DC input:
    • Built-in Controller Type 
    • Pulse Input Type
  • Network communications
  • Cost effective solution

4 Axis of 0.36 Stepper Motor and Driver Package, High-efficiency AR Series
4 Axis of 0.36° Stepper Motor and Driver Package, High-efficiency AR Series
 
Click to Learn More
Actuators Equipped with AR Series

Actuators Equipped with AR Series
Electric Linear Slides EAS Series Electric Cylinders EAC Series Hollow Rotary Actuators DGII Series

Check out our latest events, technical tools and literature.

Literature

Our latest technical whitepaper and literature are available for free.

To request your FREE copy of the NEW 2015-2016 Oriental Motor USA General Catalog, please contact our Customer Service Center, Technical Support Group or visit our 
web site today. 
General Catalog Electric Linear Slides EAS Series Electric Cylinders EAC Series Hollow Rotary Actuators, DGII Series

FREE Online Motor Sizing Tool

Designed to make sizing a motor for your application faster and easier, these new sizing forms calculate the necessary torque, speed, stopping accuracy, and the system inertia that is also important to consider when selecting a proper motor for the application.

Click to Learn More

Be sure to visit the Oriental Motor booth to see the latest products and technology from Oriental Motor, discuss your motion control needs with our application and sales specialists and see some of the future products we are developing.
SLAS 2016

January 25 ~ 27, 2016

San Diego Convention Center
San Diego, CA
Booth 1441
Automation Technology Expo West 2016

February 9 ~ 12, 2016

Anaheim Convention Center
Anaheim, CA
Booth 4154 
AmCon Shows 2016

February 16 ~ 17, 2016

Meydenbauer Center
Bellevue, WA
Booth 307
Expo Manufactura 2016

February 2 ~ 4, 2016

Cintermex Expo Center
Monterrey, Mexico
Booth 347

What is the Meaning of "FLEX"?


Q: I see that several of your new products have the FLEX logo now. What is the meaning of "FLEX"?

A: "FLEX" is a product family name for Oriental Motor products that are designed to work directly with popular Factory Automation (FA) networks via I/O control, Modbus (RTU) control, or indirectly through network converters for other communication protocols such as Ethercat.

Click here to continue reading.
Customer Service Center
TEL: (800) 418-7903
sales@orientalmotor.com
    
Technical & Sizing Support
TEL: (800) 468-3982
Se Habla Español:
+1-847-871-5931 (USA)

01-800-681-5309 (Mexico)
techsupport@orientalmotor.com


 

Online Tech Support Chat
Monday to Friday
8:30 AM to 5:00 PM PST


Tech Support Forums
 
Website
Email
LinkedIn
Facebook
Twitter
YouTube
Google Plus
Copyright © 2016 Oriental Motor USA Corp, All rights reserved.


unsubscribe from this list    update subscription preferences