Oriental Motor New Motion Newsletter

Looking for Motors with IP Rating?

Oriental Motor offers a wide variety of products that can be used in wet and/or dusty environments.

Mechanical Absolute Encoder Stepper Motor and Driver - AZ Series
Tuning-Free Servo Motor and Driver - NX Series
1 AC Input AZ Series motor only. Excluding installation surface and connector locations.
2 NX Series motor only. Excluding installation surface and connector locations.
Brushless DC Motor BMU Series with JH Right-Angle Hollow Shaft Hypoid JH Gear
IP66 Protection
Three-Phase AC Induction Motors Terminal Box Type - KIIS Series
Washdown AC Gear Motors - FPW Series

Splash Proof Axial Fans - MDP Series
Enclosure Fans - Dust and Water Resistant Type

What is IP Rating?

 

Question: Can you explain the IP rating to me as well as differences in protection between your numerous IP rated products?


Answer: IP means "ingress protection" against dust and water. The dust resistance and waterproofing degrees of protection for equipment are classified according to EN 60529....
Click to Continue Reading

Get in Touch with Oriental Motor

Customer Service Center
TEL: (800) 418-7903
sales@orientalmotor.com
    
Technical & Sizing Support
TEL: (800) 468-3982
Se Habla Español:
+1-847-871-5931 (USA)
01-800-681-5309 (Mexico)
techsupport@orientalmotor.com
Live ChatTech Support Chat
Monday to Friday
5:30 AM to 5:00 PM PST

Tech Support ForumTech Support Forums
Website
Email
LinkedIn
Facebook
Twitter
YouTube
Google Plus
Copyright © 2017 Oriental Motor USA Corp, All rights reserved.


Want to change how you receive these emails?
You can update your preferences or unsubscribe from this list