Oriental Motor New Motions News

News from Oriental Motor | October 2014 | Click here if you cannot view this e-mail.
Stepper
Motors
Servo
Motors
AC
Motors
Brushless
Motors
Linear
Actuators
Rotary
Actuators
Network Products Cooling
Fans
 
 October 2014 – NEW! Introducing the new Enclosure Fan Modules

NEW! - Enclosure Fan Modules

Enclosure Fan Modules are complete ventilation packages offering exhaust or suction air flow and are designed to provide easy installation, superior ventilation and prevent dust, moisture and foreign objects from entering.

 

Enclosure Fan Module

 

The Enclosure Fan Modules are available with an AC or DC input fan type, offered in 3 product classes and 5 outer frame dimensions. Enclosure modules without fans are also available. Installation and maintenance is easy utilizing a square mounting hole.

Enclosure Fan Module

The Enclosure Fan Modules’ key features are:.

  • Complete unit, ready for installation
  • High Air Flow / Static Pressure
  • AC or DC Voltage Input
  • 4 Levels of IP Rating (IP2X, IP4X, IP54, IP55)

Learn more about the new Enclosure Fan Modules online.

 

NEW PRICING! - PKP 1.8° High Torque Stepper Motors with Encoders – PKP Series

Oriental Motor is pleased to announce we have lowered our list price of all our 1.8° PKP High Torque round shaft stepping motors with an encoder, making pre-assembled stepper motors with encoders easier to get and more affordable, especially for low quantity requirements. Our goal is to continue to increase the value and options of the PKP stepper motor products. Partnering with US Digital and assembling here in the USA, allows us to be competitive in price and provide this series with Same Day shipping on most part numbers.

PKP High Torque Stepper Motors with Encoders

The 1.8° High Torque stepper motors with encoders are available in bipolar or unipolar with many motor current options and includes a US Digital encoder tested and already installed. Standard are a 2-channel or 3-channel quadrature TTL rotary encoder, 200 or 400 pulse per revolution (PPR) with all cables included

Learn more about the PKP Series Stepper Motors with Encoder online.

Introducing Product Configurator

Product Configurator is an NEW online product selection tool from Oriental Motor that allows customers to choose their positioning products by selecting product criteria such as; Frame Size, Basic Step Angle, Gearhead and Linear Actuator or Hollow Rotary Actuator options, along with encoders, drivers, power supply, current and more. As the customer makes selections the available criteria change to match the available products. In addition, basic performance specs such as Speed-Torque curves for Stepper Motors and Transportable Mass for Linear Actuators automatically update. This allows customers to quickly see how changes in criteria affect the performance and price of the various products quickly before making their final selection..

New Product Configurator

The Product Configurator enables customers to quickly select the right product criteria from a wide range of product series and modify the criteria when necessary to find the perfect product for their application.

To Access: To access Product Configurator and start to configure a solution, select the "Product Configurator" link in the main side navigation menu, from any Stepper Motor Overview and Learn More pages or use the link below.

SIDEBAR

New Product Configurator

Begin using the new Product Configurator today.

 

PRODUCT AND TECHNOLOGY TRAINING

Servo Systems

V Cube

October 21, 2014
10:30 AM CST and 3:00 PM CST

This course will cover servo motor fundamentals as well as technology developed by Oriental Motor. The NX servo functionality, features, benefits and application examples will be covered.

For additional training, visit our
On-Demand Training Library.

PACK EXPO 2014

Visit Us at Next Month at Pack Expo

Pack Expo 2014 November 2-5, 2014
McCormick Place,
Chicago, IL
Booth #: E-7822

UPCOMING INDUSTRY TRADE SHOWS
DEX Expo October 28, 2014
Mississauga Convention Center
Mississauga, ON

MD&M Minnesota October 29-30, 2014
Minneapolis Convention Center
Chicago, IL
Booth #N-6295

ATX Montreal November 19-20, 2014
Palais des Congres de Montreal
Montreal, QC
Booth #1115

Oriental Motor Events Calendar

ORDER LITERATURE

Oriental Motor Company Digest Catalog Oriental Motor Company Digest Catalog featuring simple overviews and product comparisons for easy identification of key features.

Click here to order your free copy today!

New Products
View our New Products page to see all of Oriental Motor's newest products.

Careers at Oriental Motor USA Corp.

We are expanding our sales team and are seeking the right candidate to provide our customers with exceptional service:

  • Sales Engineer
    • North Carolina

For consideration and additional information, visit our career page.

Oriental Motor Can-Do! Ask an Oriental Motor Engineer a Question: We're Here to Help!

Oriental Motor's Engineering Team is just a click away. Send your motion control questions to Oriental Motor's engineers and we'll publish their response on our Motion Control Forum.

Below is this month's "Question of the Month"

Can-Do!

Q: What is an encoder and how does it work?

A: An encoder is an electro-mechanical device that converts angular position or motion of a shaft or axle to a digital output. There are two main types of encoder: absolute and incremental

Click here to read the full response.



Connect with Us:



ORIENTAL MOTOR USA 1001 KNOX STREET | Torrance, CA | 90502
Tech support: 1-800-GO-VEXTA (468-3982)
--------------------------------------------------------------------------------------------------------------
Privacy Notice: Oriental Motor respects your privacy. "New Motion" newsletter is strictly controlled and distributed by Oriental Motor. We never release your e-mail address to third parties.