Step Motor Products |
Oriental Motor intoduces a new stepping motor with a 20 mm (0.79 in.) frame size. This new motor offers a small and lightweight body combined with high torque technology.
Combining the superior performance of our high torque motor with our latest technology advancements in efficiency. Three stack lengths to choose from, in a 1.65 in. (42 mm) frame, offer holding torque performance 1.2 ~ 1.5 times greater than a conventional stepping motor.
The CRK Series with a built in controller is a compact, space saving 5-phase stepping motor and driver package with a powerful, feature-rich controller built in. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.
Unlike conventional stepping motors, the AR Series is designed for continuous operation. Continuous operation is achieved due to the reduction of motor heat generation by utilizing high-efficiency technology.
High performance throughout the entire speed range.
New Lineup!
- Planetary (PL) Geared type
- High-Torque type
- Encoder options
One of the smallest microstep drivers in the industry.
New Lineup!
- High-Torque type
- Encoder options
Linear & Rotary Actuator Products |
The SPV Series, with a belt and pulley mechanism and aluminum frame structure, supports long strokes at high speeds. The SPV Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
The EZ Limo EZS II Series motorized linear slides incorporate an AlphaStep stepping motor, feedback system, ball screw and table in an all-in-one compact body. The EZS Series of motorized sliders provide positioning through the use of a table and slider driven by the ball screw.
The EZC II series is a space saving ball screw system ideal for high speed positioning of large transportable masses or applications where the load is pushed or pulled. The EZC II Series motorized cylinder employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
The EZA Series, with a built-in LM Guide®, is a motorized cylinder offering improved performance and greater ease of use while maintaining a compact size. Simply install a load directly onto the rod, and this motorized cylinder will perform the push-motion and transfer operations. The EZA Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation
The PWA II Series, ideal for high thrust force with the use of gears and a ball screw, along with the folded motor configuration, achieves a compact size perfect for applications with push motion and pressurized positioning. The PWA II Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.