Axial flow fans use a propeller to create a flow of air in the direction of the axis of rotation. These fans create a large airflow, making them optimal for use as ventilators for overall cooling of internal machinery components. In the ORIX fan line, axial flow fans are available in a wide variety of sizes and voltage characteristics.

These high-efficiency, large airflow AC axial flow fans are available in mounting bases ranging from 5.51 in. to 9.84 in and also meet UL, CSA, EN/IEC standards and CE Markings (LVD). Models are also available with built-in alarm circuits that can detect fan rotation abnormalities and respond by outputting alarm signals.
Variable Flow models are available and feature an internal power control device which allows adjustment of airflow to match the cooling requirements.

The MRE Series is available as a long life version of the MRS Series product. The MRE Series long-life fans have an expected life of 100,000 hours and are available with a low speed alarm. The MRE Series are designed for equipment that needs to be highly reliable or for applications that want to reduce the number of fans. All MRE Series fans include all components for easy installation. Available in 6.30 in. and 7.09 in. frame sizes and meet UL, CSA, EN standards and CE Markings.

These compact AC axial flow fans are available in mounting bases ranging from 3.15 in. to 4.69 in. These fans are equipped with excellent safety features, meeting UL, CSA and EN/IEC standards, electrical appliance and material control law and CE Markings (LVD).

The MDE Series long life fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC).

These compact axial flow fans use high-performance brushless DC motors. They are optimal for cooling DC equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).

The MDA is similar to the MDS/MD Series and is available with a low speed alarm function. The MDA Series features a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects. Each fan comes with finger guard, mounting screws and cable with connecter (connector type models only). These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC).
Fan kits combine an axial flow fan with all necessary accessories in one package. The packages contain a fan unit, finger guard or filter and mounting screws. Some packages also include a plug cord if required.
View Products | Search by Specification
AC Input

DC Input